FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about N8560-64C.
01:21
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.
This picture is about N8560-64C.

Customized N8560-64C, 64-Port Ethernet L3 Data Center Switch, 64 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, Support RoCE

#226145
#226145

Custom Power Modules Broadcom MLAG Stacking RoCE BGP

£15,981.60 inc. VAT
FS P/N: N8560-64C
0 Sold
0 Review
0 Question
Power Supply:
AC Power
16 in Global Warehouse, Get it by 2 Oct 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

N8560-64C, 64-Port Ethernet L3 Data Center Switch with Custom Power Modules, 64 x 100Gb QSFP28, Support MLAG/Stacking, Broadcom Chip, FSOS Installed

The N8560-64C 64-port 100GbE data center switch provides line-rate L3 switching across the 64x QSFP28 ports, and the QSFP28 ports can be configured as 40/100GbE, or as 4x 25GbE or 4x 10GbE via breakout cables. The N8560-64C switch allows you to customize power modules based on your specific application requirements. The 2U switch can be deployed as a top-of-rack (ToR) switch supporting 10/25GbE to servers with 40/100GbE, or as a spine switch supporting 40/100GbE spine interconnects.

This switch supports PFC, DCBX and ECN to deliver low-latency, zero packet loss, non-blocking lossless Ethernet, and supports features like GR, BFD mechanisms to ensure normal operation when the network bears abundant services and heavy traffic. FS N8560-64C is a new generation high density 100GbE switch designed for cloud data center.

Specifications
Ports
64x 100G QSFP28
Switch Chip
BCM56970
CPU
Cavium CN7230 (Quad-core, 1.5 GHz)
Number of VLANs
4K
Switching Capacity
12.8 Tbps
MAC Address
72K
Forwarding Rate
4288 Mpps
Jumbo Frame
9,216
SDRAM
4GB
ARP Entries
90,000
Flash Memory
8GB (EMMC)
IPv4/IPv6 Routes
128,000/64,000
Packet Buffer
42MB
Latency
<1μs
Hot-swappable Power Supplies
2 (1+1 Redundancy)
Max. Power Consumption
<600W
Hot-swappable Fans
3 (2+1 Redundancy), Front-to-Back
MTBF
390,000 Hours
Dimensions (HxWxD)
3.46"x 17.4"x 17.7" (88x 442x 450mm)
Operating System
FSOS
Please Note: Matching the British standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

Network Solutions

Provide continuous high-throughput network for HPC, machine learning and more. Ideal for IDC hosting, entertainment, education, research, finance, and other industries. Read more

Flexible Interface Speeds for Multi-scenario Deployment
10/25G for servers, 40/100G uplinks for spine switches.
BCM56970
Broadcom Chip
12.8 Tbps
Switching Capacity
4288 Mpps
Forwarding Rate
Custom Power Modules
Our modular power supplies are standardized solutions to custom power requirements. You can design a custom power supply to fit your business, industrial or communication needs.
1+1 Hot-swappable AC Power Supply
1+1 Hot-swappable DC Power Supply
Stacking Simplifies Network Configuration
Stacking virtualization technology virtualizes multiple physical devices into a logical device, simplifying network configuration and structure, eliminating loops, and improving reliability.
2 Units
Virtual stacking
200Gbps
Stacking bandwidth
50ms
Fault recovery
LACP
Uplink aggregation
MLAG Eiminate Bottlenecks and Provide Resiliency

MLAG takes the benefits of link aggregation and spreads them across a pair of data center switches to deliver system level redundancy as well network level resiliency.

Lossless Ethernet and Zero Packet Loss
RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.
Accelerate Provisioning from Days to Minutes

Simplify duplicate network configuration by automation helpers like NETCONF, Python, Zero Configuration, Ansible, gRPC, OpenFlow, greatly save daily operation costs and time.

Switch Speeds
64x100G
48x10G, 8x100G
48x10G, 8x100G
48x25G, 8x100G
32x100G
64x400G
Hot-swappable Power Supplies
AC Power Supplies
AC Power Supplies
DC Power Supplies
AC Power Supplies
AC Power Supplies
AC Power Supplies
MLAG
yes
yes
yes
yes
yes
Stacking
yes
yes
yes
yes
yes
VXLAN
yes
yes
yes
yes
EVPN
yes
yes
yes
yes
OSPFv2/v3
yes
yes
yes
yes
yes
yes
BGP4/BGP4+
yes
yes
yes
yes
yes
yes
NETCONF
yes
yes
yes
yes
yes
yes
Python, gRPC
yes
yes
yes
yes
yes
yes
PFC
yes
yes
yes
yes
yes
yes
ECN
yes
yes
yes
yes
yes
yes
GR
yes
yes
yes
yes
yes
yes
10GBASE-T SFP+
yes
yes
yes
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed