S3250-24TF-U 24-port managed PoE+ switch is equipped 4x 10/100/1000MBASE-T PoE++ ports, 20x 10/100/1000MBASE-T PoE+ ports, with 2x 1Gb combo ports, which can be used to link to higher bandwidth upstream equipment. It provides a max power budget of 370W. 4 ports support both IEEE 802.3af/at/bt (up to 90W per port) and 20 ports support both IEEE 802.3af/at (up to 30W per port) for powering attached IP phones, wireless access points, or other standards-compliant PoE, PoE+ and PoE++ end network devices.With high switching performance and reliability, the product features a large cache and low transmission delay, which supports access to Ultra HD video.
Click to open expanded view
S3250-24TF-U, 24-Port Gigabit Ethernet L2 PoE++ Switch,24 x PoE+ Ports @370W,with 2 x 1Gb Combo Uplinks
New #220447
New #220447
£314.40 inc. VAT
FS P/N: S3250-24TF-U
14 Sold
0 Review
0 Question
12 in Transit, Get it by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
5-Year Warranty
30-Day Returns
30-Day Exchange
S3250-24TF-U, 24-Port Gigabit Ethernet L2 PoE++ Switch,24 x PoE+ Ports @370W,with 2 x 1Gb Combo Uplinks
Specifications
Ports
24 x 10/100/1000Mbps RJ45 ports
2 x Gigabit Combo ports
1 x RJ45 Console Port
2 x Gigabit Combo ports
1 x RJ45 Console Port
Total Number of IPv4 Routes
64
Switching Capacity
52 Gbps
MAC Address
8K
Forwarding Rate
38.69 Mpps
Number of VLANs
4094
RAM
1 Gb
Input Range
100-240V, 50/60Hz
Flash Memory
128Mb
Packet Buffer
4.1Mbit
Jumbo Frame
9K
Airflow
Left-to-Right
Max. Power Consumption
415.2W
Operating Temperature
0℃ - 45℃ (32 to 113°F)
Fan Number
2
Operating Humidity
10%~90% (non-condensing)
Dimensions (HxWxD)
1.73''x 17.32'' x 12.99''(44x440x330mm)
PoE Budget
370W
Please Note: Matching the British standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.
Software Spotlights
High Availability and Multi-Service Support
Support IEEE 802.3af/at/bt PoE
Support 4K static VLAN
Support static/LACP link aggregation
Support IGMP Snooping- Support static route
Error-Free Network Configuration
Support STP/RSTP/MSTP
Support web-based management
Support SNMP, RMON, Telnet
Support LLDP (802.1ab)
Support QoS, Port Mirroring, Link Aggregation Protocol
Secure And Simplified Access for Users And LoT
Support IEEE 802.1x
Support DHCP snooping
Support ACL
Support WRR
Support broadcast/uncast/multicast storm control
Features
Gigabit Port Configuration
4x 10/100/1000 Mbps PoE++ ports provide up to 90W per port, and 20 PoE+ ports provide up to 30W per port, together with 2x 1Gb combo ports for uplinks.
52 Gbps
Switching Capacity
IEEE 802.3af/at/bt
PoE Standard
370W
Power Budget
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
30W PoE+ Single Port
4x PoE++ Full Power
Up to 90W of Power
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
SNMP Simplifies Management and Monitors Failures
SNMP provides unified interfaces and protocols to manage devices in different physical spaces to improve management efficiency.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed