This free-standing rack is ideal for mounting network switches, routers, patch panels, audio/video components, and other EIA-standard 19-inch rack equipment, providing an economical rack-mount solution for home office and other secure IT locations with limited floor space where you need equipment to be organized and easy to access.
Stationed on a desktop, floor, or counter, the desktop 2-post open-frame rack saves precious space and allows you fast, easy access to your immediate workspace for organizing, installing, and servicing equipment and cabling.
Click to open expanded view
8U 19'' Free-Standing Desktop Rack for AV/Studio/Data/IT Equipment
#191442
#191442
£66.00 inc. VAT
FS P/N: FS-DR-8U
35 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
8U 19'' Free-Standing Desktop Rack for AV/Studio/Data/IT Equipment
Specifications
U Height
8U
Static Weight Capacity
110.23lbs (50kg)
Mounting Rail Profile
G-Shape
Mounting Hole Type
Square
Rack Type
2-Post
Frame Type
Open Frame
Material
SPCC
Color
Black
Product Weight
3.86lbs (1.75kg)
Dimensions (HxWxD)
16.10''x19.80''x11.65'' (409x503x296mm)
Max. Mounting Depth
Open
Finish
Black Powdercoat
Flat Pack (Assembly Required)
Yes
Device Compatibility
19" AV/Studio/Data/IT Equipment
Features
Improve Efficiency and Accessibility for Network Equipment
The rack features an open-frame, freestanding design that allows you to place rack-mounted equipment on any surface and provides easy access whenever you need it.
Convenient Cable Tie-down Points
For managing all equipment cables to keep them in order.
Cold Rolled Steel Material
With static-free powder-coated paint ensures long-lasting use.
2-post Hassle-free Rack
Easy and fast to assemble with included hardware and manual.
Compatible for Most 19'' Rack-mounted Equipment
Designed for a Sturdy Low-cost Mounting Solution
Save space in your SoHo (small office, home office) or server room and support up to 110.23lbs
of equipment to be mounted.
of equipment to be mounted.
Small Business
Server Room
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed