The 1U 19'' wall mount rack bracket offers a versatile storage solution, recommended for home offices and small businesses with rack-mount equipment that doesn't need to be secured and no room on the premises for a standard 19'' wall-mount rack.The rack bracket allows rackmount equipment (Network devices, power strips, patch panels) to be mounted vertically (flush with the wall) to save space. Alternatively, the 1U bracket can be installed horizontally under a desk, making it easy to access installed equipment directly from your workspace.
Click to open expanded view
1U 19'' Vertical Wall Mount Rack Bracket for IT/AV/Network Equipment and Patch Panel
#191438
#191438
£44.40 inc. VAT
FS P/N: FS-SVWM-1U
143 Sold
3 Reviews
1 Question
50 in Transit, Get it by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 19in Vertical Wall Mount Rack Bracket for IT/AV/Network Equipment and Patch Panel
Specifications
U Height
1U
Static Weight Capacity
44.09lbs (20kg)
Mounting Rail Profile
L-Shape
Mounting Hole Type
Square
Rack Type
2-Post
Frame Type
Open Frame
Material
SPCC
Color
Black
Product Weight
2.2lbs (1kg)
Dimensions (HxWxD)
3.98"x19.25"x2.05" (101x489x52mm)
Max. Mounting Depth
Open
Finish
Black Powdercoat
Flat Pack (Assembly Required)
No
Device Compatibility
Most 19" Rack-mountable equipment/Patch Panel
Features
Compact Wall Mount Design
Connected component hangs flush against the wall for a minimal footprint, so you have unrestricted access to equipment and cabling.
Wall-mounting Holes
For matching wall stud placement for greater stability.
Cold Rolled Steel Material
With static-free powder-coated paint ensures long-term use.
Integral Forming Structure
Fully assembled and stable design for quick installation.
Compatible for Most 19'' Rack-mountable Equipment
Perfect for Small Office and Home Office Environments
Recommended for home offices and small businesses with no space for a standard 19'' rack
that allows equipment up to 44.09lbs to be mounted vertically for easy access.
that allows equipment up to 44.09lbs to be mounted vertically for easy access.
Home Office
Small Business
Questions & Answers
Ask a question
All (1)Unanswered Question (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
M***t
Peru
28 Dec 2023
The unrestricted mounting depth and 19-inch design make this rack highly compatible. It is an excellent product!
Verified Purchase
Helpful 3
Comment 0D***r
United States
9 Dec 2023
I am satisfied with its integrated molded structure because this design makes installation more convenient and quick. And its cold rolled steel material is also reliable!
Verified Purchase
Helpful 4
Comment 0F***r
United States
15 Jan 2023
By installing the 1U bracket horizontally under my desk, I can conveniently access the installed equipment directly from my workspace. I appreciate the installation flexibility of this product!
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed