The Cat6 slim patch cable is the perfect solution for high density datacenter applications. Its compact 28AWG design simplifies installation and management. Smaller patch lead size helps alleviate congestion as well as improving airflow with in the racks. Snagless boot prevents unwanted cable snags during installation and provides extra strain relief, which provides easy access in high-density applications. All patch cords shall be compatible with both T568B wire scheme.
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/mainImg/20230708112101ns6v97.jpg)
Click to open expanded view
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about Cat6 Patch Cords Overall Introduction | FS.](https://resource.fs.com/images/20240411100739cr8snh.jpg)
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/mainImg/60x60/20230708112101ns6v97.jpg)
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/mainImg/60x60/20230710101049xo05a9.jpg)
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/products/60x60/71895.main.jpg)
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/mainImg/60x60/20231218121338bp7chr.jpg)
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/products/60x60/71905.D.jpg)
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/mainImg/60x60/20231218121338p68u9n.jpg)
![6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack) This picture is about C6UTPSGSPVC-10PK.](https://resource.fs.com/mall/mainImg/60x60/20230615171929ur82m9.jpg)
6in (0.15m) Cat6 28AWG Snagless Unshielded (UTP) PVC CM Slim Ethernet Network Patch Cable, Black, (10pcs/pack)
#186130
#186130
£27.60 inc. VAT
FS P/N: C6UTPSGSPVC-10PK
46 Sold
0 Review
2 Questions
8 in Global Warehouse, Get it by 9 08 2024
60 in Transit, Get it by 10 09 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6 Snagless Booted Unshielded (UTP) Slim Ethernet Network Patch Cable, 28AWG, 1/10G Base-T
Specifications
Cable Type
Cat6 Slim Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
6in (0.15m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
28 (7/0.12mm)
Cable Outer Diameter (mm)
3.8 ± 0.2
Plug /Jack Compatibility
RJ45
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202407021642105a2z59.jpg)
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables
RJ45 modular plug, PVC jacket and strain relief boot to increase the service life of the cable.
RJ45 Modular Plug
It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.
PVC Jacket
PVC Jacket has good flame retardant performance.
Strain Relief Boot
The boot increases the friction for plugging and unplugging.
Save Cabinet Space and Facilitate Airflow Movement in Data Center
The slim cable diameter is smaller than regular cable, saving time and cost of expanding or replacing cable pathways.
![](https://resource.fs.com/mall/fs_scene_images/20240412154818i638wi.jpg)
Easy to Install
More space for your fingers during installs
Improve Airflow and Cooling
Slim patch cables reduce pathway congestion much
Application
Cluttered data centers and other places where space is tight
Fluke Networks-Cable Testing
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | PVC CM (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-15.2m(0.5-50ft) | 0.15-10m(0.5-33ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
Videos
Questions & Answers
Ask a question
All (2)Application (1)Product Comparison (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed