The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.
Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.
Click to open expanded view
3m (10ft) LC UPC to LC UPC Flat Clip Uniboot Duplex OM4 Multimode LSZH 2.0mm BIF Fiber Optic Patch Cable
#184139
#184139
£19.20 inc. VAT
FS P/N: HD-OM4FULCDX
1.1K Sold
21 Reviews
2 Questions
16 in Global Warehouse, Get it by 1 Oct 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
LC UPC to LC UPC Duplex Flat Clip Uniboot OM4 LSZH BIF Fiber Optic Patch Cable
Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
LSZH
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-20 to 70℃ (-4 to 158℉)
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Connectivity Solutions
Features
50% Space-saving Uniboot for High Density Applications
20/10D Min. Bend Radius
The BIF fiber allows tighter cable bends for slack storage and routing.
Suncall Flat Clip LC
Provide additional space between connectors and improves airflow.
Uniboot Design
Allow one cable to carry two fibers, reducing the cable bulk when routing.
Spine-Leaf Architecture Achieve Larger Network Scale
Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Unlock the latch from the back
Extract the clip
Rotate the connector body 180°
Re-attach the clip and lock it
Meet the Various Indoor Installation Needs
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Push-pull Mechanism | — | Push-pull Boot | — | — | ||
Fiber Grade | Corning BIF | Corning BIF | Corning BIF | Corning BIF | ||
Cable Jacket | LSZH | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) | ||
Cable Diameter | 2.0mm | 2.0mm | 2.0mm | 2.0mm | ||
Insertion Loss | ≤0.2dB | ≤0.2dB | ≤0.2dB | ≤0.2dB | ||
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | ||
Polarity Reversal | — | |||||
Transmission Speed | 1/10/40/100G | 200/400G | 1/10/40/100G | 1/10/40/100G |
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
20
1
0
0
0
F***n
United States
12 Oct 2023
The quality of this cable exceeded my expectations, very durable and has a strong connection. Performance is stable without any issues.
Verified Purchase
Helpful 0
Comment 0T***n
Netherlands
11 Sep 2023
FS customization service is very good. I got a product that exactly met my needs and performed very well during use.
Verified Purchase
Helpful 0
Comment 0S***s
United States
3 Mar 2022
Excellent fibers, polarity change and rapid testing, meet specifications, save space in cable trays. products highly recommended.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed