FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.
This picture is about CW61-SFP1G-120-I.

Intel Compatible SFP 1000BASE-CWDM 1610nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission (Industrial)

#178732
#178732

Macom DFB ≤1.5W Industrial Duplex LC

£88.80 inc. VAT
FS P/N: CW61-SFP1G-120-I
0 Sold
20 Reviews
2 Questions
Pre-order, Ship by 9 Oct 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Intel Compatible 1000BASE-CWDM SFP Transceiver Module (SMF, 1610nm, 120km, LC, Industrial, DOM)

The Intel compatible SFP transceiver supports up to 120km link lengths over single-mode fiber (SMF). This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as telecom, service provider applications and also 5G wireless network, suitable for both outdoor and indoor deployments.

Specifications
Part Number
CW61-SFP1G-120-I
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1.25Gbps
Wavelength
1610nm
Max Cable Distance
120km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
<-31dBm
Power Budget
31dB
Receiver Overload
0dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA,SFF-8472,IEEE 802.3z

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Provide a cost-efficient solution via using a single-fiber for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment.
Comprehensive Testing Increases Reliability
Rigorous process to ensure the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >10%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
products/178732.html
CW61-SFP1G-120-I
products/176453.html
CW47-SFP1G-ZXC
products/52770.html
CWDM-SFP1G-ZX
products/32342.html
CWDM-SFP1G-ZX
products/33235.html
CWDM-SFP1G-EZX
products/81380.html
CWDM-SFP1G-EZX
Data Rate (Max)
1.25Gbps
1Gbps
1Gbps
1Gbps
1Gbps
1Gbps
Wavelength
1470nm~1610n
1470nm~1610n
1270nm~1610nm
1270nm~1610nm
1270nm~1610nm
1270nm~1610nm
Cable Distance (Max)
120km@SMF
160km@SMF
20km@SMF
40km@SMF
100km@SMF
120km@SMF
TX Power
0~5dBm
1~6dBm
-5~0dBm
-5~0dBm
0~5dBm
0~5dBm
Receiver Sensitivity
<-31dBm
< -33dBm
< -24dBm
< -24dBm
<-30dBm
<-30dBm
Power Consumption
≤1.5W
≤1W
≤1W
≤1W
≤1W
≤1W
Operating Temperature
-40 to 85°C
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
0 to 70°C
Questions & Answers
Ask a question
All (2)Connection (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
20
0
0
0
0

M***n

United States

17 Jun 2023
5.0
Very quick and knowledgeable customer service. Helped me out when I had an issue and offered a product that worked perfectly with my setup!
Verified Purchase
Helpful 0
Comment 0

M***n

United States

17 Jun 2023
5.0
Very quick and knowledgeable customer service. Helped me out when I had an issue and offered a product that worked perfectly with my setup!
Verified Purchase
Helpful 0
Comment 0

M***n

United States

17 Jun 2023
5.0
Very quick and knowledgeable customer service. Helped me out when I had an issue and offered a product that worked perfectly with my setup!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed