The Senko secure keyed LC connectors offer mechanical network security where segregation of networks is needed for security of privacy concerns. They can prevent improper connection of separate networks with common access points. The connectors can only be removed with matching color extraction tool
Click to open expanded view
Outlet Port Unlock Kit for Secure Keyed LC UPC to LC UPC Uniboot Duplex Fiber Optic Patch Cable
#155754
#155754
£54.00 inc. VAT
FS P/N: FS-KLCDX
0 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service on orders over £79.00
1-Year Warranty
Outlet Port Unlock Kit for Secure Keyed LC UPC to LC UPC Uniboot Duplex Fiber Optic Patch Cable
Specifications
Product Type
Outlet Port Unlock Kit
Category of Accessory
Cable Management and Cabling Accessories
Color
Yellow
Packaged Quantity
1 PCS/Pack
Features
Physical Security for Critical Network Ports
Insert the secure LC connector into the module
Push the secure LC key along the connector until a “click” is heard
Pull out the whole connector
Insert the secure LC removal cap into the secure LC key until a “click” is heard
Remove the secure LC key by using the secure LC removal cap
Press this latch and move it backward
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed