FS United Kingdom FREE DELIVERY on Orders over £79 (excl. VAT)
United Kingdom / £ GBP
FREE DELIVERY on Orders over £79 (excl. VAT)

United Kingdom

This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.
This picture is about VDG-T1002.

VDG-T1002, E1/T1/PRI VoIP Gateway with 2 Ports, Supports up to 60 Concurrent Calls

#144386
#144386

Small Enterprises Web GUI

£5,660.40 inc. VAT
FS P/N: VDG-T1002
15 Sold
5 Reviews
5 Questions
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to London, E15 2PP
Free Shipping via DPD Parcel Service
Project Inquiry
Online Installation
1-Year Warranty
30-Day Returns
30-Day Exchange

VDG-T1002, E1/T1/PRI VoIP Gateway with 2 Ports, Supports up to 60 Concurrent Calls

VDG-T1002 offers cost-effective additions to legacy telephone systems to bring the true benefits of VoIP. VDG-T1002 is a dual port VoIP E1/T1/J1 gateway (VoIP to E1/T1/J1, and E1/T1/J1 to VoIP) that supports up to 60 concurrent calls. It's designed to bridge the gap between E1/T1/J1 and VoIP networks. Integrating VDG-T1002 into an existing network will allow inexpensive communication via SIP trunking. Also, it could connect VoIP systems with E1/T1/J1 service from legacy carriers.

VDG-T1002 T1/E1 Gateway is a Digital VoIP Gateway solution ideal for ISPs and call centers.

Specifications
E1/T1/J1 Ports
2
Concurrent Calls
60
Protocol
SIP (RFC3261)
Support T.38 Fax
Yes
Transfer Protocol
UDP, TCP, TLS, SRTP
Management
Web GUI
LAN
10/100/1000Mbps
WAN
10/100/1000Mbps
Power Supply
100-240V/AC
Dimensions (H × W × D)
44 x 213 x 160mm
Operation Temperature Range
0°C to 40°C
Storage Temperature Range
-20°C to 65°C
Humidity
10-90% non-condensing
DDNS
Support
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Cost-effectiveness of Bringing Legacy Phone System to VoIP

FS Gateway can connect your legacy equipment in the E1/T1/PRI network to your VOIP system, making you enjoy the benefits of VOIP without completely phasing out the traditional system.

Support Various Protocols and Voice Codecs

Adopt SIP/UDP/PRI/SS7/R2 protocols flexibly and ensure HD voice quality by supporting G.711A/G.711U/G.729G/GSM codecs.

Questions & Answers
Ask a question
All (5)Specification (3)Application (2)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

H***n

Austria

8 Feb 2022
5.0
In our business, we make on average hundreds of outbound phone calls per day. We' ve used FS as one of our major providers for the past 2 years and their service and support are phenomenal. We recently migrated our business from legacy phone system to VOIP system and the transition went perfectly. IP products including IP PBX, IP Phone, gateway purchased from FS all work well. FS has been a great company to work with.
Verified Purchase
Helpful 2
Comment 0

M***y

Moldova

6 Feb 2022
5.0
It's easy to use and customer services are best in class. By matching gateway with IP Phones, POE switch, and PBX, integrating communication systems is easier than ever.
Verified Purchase
Helpful 0
Comment 0

H***s

United Kingdom

5 Feb 2022
5.0
The product does what it's supposed to do and works well. It really helps me provide support and return great service to our customers, the platform using VoIP system constituted by the gateway helps our business a lot.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed