FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

Efficient and Easy-to-Use 100G DWDM PAM4 Solutions

For Data Center Interconnect (DCI), metro aggregation and distributed access up to 80 km.

DCP Empowers 80km Transmission of Multiple 100G Services

Overview

The FS DCI network solution—DCP series, featuring EDFA, MUX/DEMUX, and 100G DWDM PAM4 modules, enables swift deployment and stable long-range optical links, reducing costs and operational hassle. With zero-touch provisioning and automatic management, it optimizes operations, facilitates maintenance, ideal for enhancing enterprise productivity and efficiency.

Network Transmission

In a ring solution, each site can host two DCP devices, which connect to the DCP devices at adjacent sites. For instance, at Site A and Site B, they connect through a pair of DCP line ports, providing all of the optical grooming necessary for transmission of up to 800G.

Product List

DCP Series

DCP920-D08PA

DCP920-D08PB

100G Data Center Switches

N8560-32C

100G QSFP28/SFP-DD

QSFP-LR4-100G

1G CWDM/DWDM SFP

CWDM-SFP1G-ZX

Achieving All-In-One Single Fiber Network at Reduced Expense

With DCP, streamline network operations and enhance performance during construction, while ensuring flexibility and ample capacity for future expansions.

All-in-One Platform

The DCP platform combines Mux/Demux, DCM, EDFA, and other components into one device for efficient deployment.

Automated Configuration

Easy to deploy and operate as a passive multiplexer with completely automatic optical setup.

Customized Compact Design

DCP's tailored compact design saves at least 70% more space than traditional units, optimizing facility layouts for unique requirements.

800G on Single Fiber

Suitable for rack space savings and high capacity application.

Explore the Benefits of FS DCI Network

  • All-in-One Design

    The solution is an all-in-one design, integrating DWDM PAM4 modules, Mux Demux, EDFAs, DCMs, VOAs and Red/Blue Filter in a 1U platform, which saves time for installation.

  • WEB and OSC Management

    The DCP 920 series device allows users to remotely manage them through a web interface. Combined with the OSC function, users can monitor network status in real-time.

  • Zero Touch Configuration

    With plug-and-play and zero-touch configuration features, optical power and dispersion can be automatically configured, eliminating the need for manual adjustment of dispersion values, gain, or power.

  • Cost-effective Solution

    With the integrated design of the DCP platform, you can significantly reduce your expenses by up to 30%.

  • Same-day Shipping

    FS has established global and local warehouses, with over 50,000㎡ of global warehouse space, enabling fulfillment and reducing delays.

  • Efficient Technical Support

    FS provides comprehensive training, online support, and on-site installation, maximizing time and cost savings, significantly enhancing project efficiency.

Resources

Featured Solutions

  • 25G/100G Data Center Network Solution
  • Interconnect Solution for Small and Medium-sized Data Centers

Blogs

  • Empowering Your DCI Networks with FS All-In-One 100G DWDM PAM4 Solution
  • 100G 80KM DCI Solutions Comparison: Coherent, PAM4 or QSFP28 ZR4

Case Study

  • 100G DWDM PAM4 Solution for 80km Data Center Interconnection Upgrade
  • FS Multi-Rate Point-to-Point Long Distance Transmission Solution for Bank Network

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000