FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

Complete Networks Coverage, Stable Connections

Nowadays, the concept of the smart hotel is getting more and more attention from young consumers (mainstream consumers). The network construction of hotels is not only the basis for quality services but also a key factor for business expansion.

By deploying APs, this smart hotel network solution can achieve full coverage of the wireless and wired network to make the whole network system more stable. This solution allows hotels to build reliable, cost-effective networks that drive progress and keep guests happy and coming back for another stay.

Explore the Complete Solution Architectures

Featured Products

SG-5105

Key Application: Equipment Room

  • Multi-Throughput for Mission-Critical Applications

  • L2-L7 Comprehensive Threat Detection and Prevention

  • IPS, Anti-Virus, Threat Prevention, Attack, Defense, URL Filtering

AC-224AP

Key Application: Equipment Room

  • Centralized Management for up to 224 Wi-Fi 6 APs and 7186 Users

  • L2 and L3 Roaming Enable Optimal Performance for Seamless Mobility

  • Automatic Controls of AP Channel Ensure Best Coverage by Minimizing Interferences

IPC305-5M-D

Key Application: Room Area

  • Build-in Mic, Support Sound Recording

  • 5MP Dome Camera with Motorized Varifocal 2.7-13.5mm Lens

  • 131ft Night Vision, IP67 Weatherproof & IK10 Vandal Resistant

IPC305-5M-B

Key Applications: Lobby, Corridors

  • Plug-and-Play PoE Connection

  • 5MP Bullet Camera with Motorized Varifocal 2.7-13.5mm Lens

  • 164ft Night Vision, IP67 Weatherproof & IK10 Vandal Resistant

AP-N515

Key Application: Lobby

  • Wi-Fi 6 (802.11ax)

  • OFDMA and MU-MIMO Support

  • Dual Radios 5375 Mbps: 2.4 GHz (2x2), 5 GHz (4x4)

AP-N515H

Key Application: Room Area

  • OFDMA and MU-MIMO Support

  • Dual Radios 2975 Mbps: 2.4 GHz (2x 2), 5 GHz (2x 2)

  • Support Roaming with Airware Cloud/WLAN Controller/Security Gateway

S3410-48TS-P

Key Application: Equipment Room

  • 48 Auto-sensing PoE+ Ports with 740W Total Power Budget

  • Broadcom BCM56150 Chip, Support 4 Units Stacking

  • 1+1 Hot-swap Power Supplies, Built-in Smart Fans

S3900-24T4S-R

Key Application: Equipment Room

  • Dual Power Supplies

  • IPv4/IPv6 Dual Protocol Stack

  • Fanless Design, Always Working Silently

RS6140

Key Application: Equipment Room

  • Built-in Security, and Remote Management Capabilities with Intel Xeon Processor

  • DDR4 SDRAM Slot - Reduces Processor's Idle Time and Enhances Performance

  • Optimize Business Network's Performance with 10 Gigabit Ethernet Connectivity

NVR304-32C

Key Application: Equipment Room

  • Support 32 Cameras and up to 12MP Resolution

  • No PoE Ports, Suitable for Long-distance Data Transmission

  • Support up to 4x10TB Hard Drive (Not Included)

S5850-24S2Q

Key Application: Equipment Room

  • 1+1 AC/DC Hot-swappable Power Supplies, 2+1 Smart Fans

  • Support IPv4/IPv6 Dual-stack for Future Network Expansion

  • Support MLAG (Multi-Chassis Link Aggregation) for Uninterrupted Services

Advantages

High Security

  • Built-in firewall module to effectively defend against internal and external network threats.

  • Flexible access control policies meet different network security needs of various scales.

High Reliability

  • Two S5850-24S2Q core switches implement redundancy through MLAG.

  • Connecting core and access switches via LACP to increase bandwidth and network reliability.

Unified Management

  • Using Zabbix to realize unified monitoring and quick troubleshooting via SNMP.

  • With an easy-to-use management mode, users can configure, monitor and troubleshoot the device in real-time.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000