FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

Cost-effective and Flexible Network

With a huge equipment base in the data center, hardware and software failures are unavoidable. Redundant design is the key to ensuring business continuity, while the corresponding increase in cost is also a concern for implementers, and high reliability and cost effectiveness are difficult to achieve.

The S5850-48T4Q is designed as a leaf device to provide 10GBASE-T access to servers with significantly lower cable costs and no additional costs for optical modules, making it cost-effective while constituting a redundant network.

Explore the Complete Solution Architectures

Featured Products

S8050-20Q4C

  • IPv4/IPv6 Dual-stack Technology (OSPF, BGP, ISIS etc.) for Future Network Expansion

  • Support MLAG+VARP, Smart-Link, VRRP, etc. for Networking Reliability

  • Support PFC, ECN, Data Center TCP to Build a Lossless and Low-latency Network

S5850-48T4Q

  • Support MLAG (Multi-Chassis Link Aggregation) for Uninterrupted Services

  • Support IPv4/IPv6 Dual-Stack ( Static Routing, RIP etc.) for Future Network Expansion

  • Support Data Center Features (PFC, ECN etc.) to Build a Lossless and Low-latency Network

RS7260-V2

  • Built-in Security, and Remote Management Capabilities with Intel Xeon Processor

  • DDR4 SDRAM Slot - Reduces Processor's Idle Time and Enhances Performance

  • Optimize Business Network's Performance with 10 Gigabit Ethernet Connectivity

RS6140-V2

  • Built-in Security, and Remote Management Capabilities with Intel Xeon Processor

  • DDR4 SDRAM Slot-Reduces Processor's Idle Time and Enhances Performance

  • Optimize Business Network's Performance with 10 Gigabit Ethernet Connectivity

QSFP-SR4-40G

  • < 1.3W Low Power Consumption

  • For Data Center, 40G Ethernet, 40G to 10G Breakout Applications

  • Maximum Link Length of 100m on OM3 and 150m on OM4 MMF

12FMTPOM4

  • US Conec MTP® Connector & Corning ClearCurve® Fiber

  • Optimal 0.15dB Typ. IL & 7.5mm Min. Bend Radius

  • OFNP (Plenum) Fire Rating

C6ASFTPSGPVC

  • Support PoE, PoE+ and PoE++ (IEEE 802.3af/at/bt)

  • Stability with Pure Bare Copper and 50μ'' Gold-plated Contacts

  • 4 Twisted Pairs Reduce Crosstalk, Noise and Interference

X550AT2-T2

  • Flexible Port Partitioning and Quality of Service (QoS) of up to 64 Virtual Ports

  • Advanced Storage Over Ethernet including iSCSI, NFS

  • Data Plane Development Kit (DPDK) Optimised for Efficient Packet Processing

Advantages

Reliable Transmission

  • Supporting PFC, ETS, QCN, and Data Center TCP to guarantee interaction speeds.

  • Complete QOS policy and queue scheduling mechanism to handle traffic in high concurrency scenarios.

Flexible Network

  • Selecting overlay network feature support as needed.

  • The depth of device table entries can be adjusted flexibly to meet the needs of different business scenarios.

Cost-effectiveness

  • All servers are connected with twisted pair cables, saving 50% of cable costs.

  • LEAF side access without an optical module, failure points and costs are simultaneously reduced.

Ready to get started?

Have a question about purchasing a solution that you are interested in? Fill in the form and we’ll respond in 1 working day.

First name *

Last name *

Email address *

Details *

0/5000