FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about Cat5e Patch Cords Overall Introduction.
01:31
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about Cat5e Patch Cords Overall Introduction.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.
This picture is about C5EFTPSGPVC.

7ft (2.1m) Cat5e Snagless Shielded (F/UTP) PVC CM Ethernet Network Patch Cable, Blue

#70584
#70584

Pure Bare Copper PoE++ 1 pack 250MHz

SGD 4.25 (Incl. GST)
FS P/N: C5EFTPSGPVC
9.1K Sold
0 Review
10 Questions
16 in Global Warehouse, Get it by 9 Sep 2024
See more Warehouse
Free Shipping via Fedex International Priority on orders over SGD 99.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat5e Snagless Shielded (F/UTP) Ethernet Network Patch Cable, 26AWG, 1000Base-T

Cat5e network patch cable is the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mb/s and 250MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat5e patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Snagless
Shielding Type
Shielded (F/UTP)
Cable Jacket
PVC CM (Round)
Length
7ft (2.1m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T
Maximum (Tested) Frequency
250MHz
Gauge (AWG)
26 (7/0.16mm)
Cable External Diameter (mm)
5.4 ± 0.3
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

Modular plug enhances the stability of the network connection.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Widely Used in Equipment with RJ45 Ports
Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Questions & Answers
Ask a question
All (10)Application (1)Cable Length (1)Fluke Test Report (1)In Wall Install (1)Length Mark (1)Phone PABX System (1)Pure Copper (1)T568B (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed