Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.
Click to open expanded view
1.5m (5ft) LC UPC 12 Fibers OM3 Multimode Bunch PVC (OFNR) 0.9mm Fiber Optic Pigtail
#42308
#42308
SGD 26.16 (Incl. GST)
FS P/N: FS12OM3-LCU-BP-1.5M-PVC
10.8K Sold
21 Reviews
12 Questions
61 in Global Warehouse, Get it by 9 Sep 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
1-Year Warranty
30-Day Returns
30-Day Exchange
12 Fibers LC/UPC OM3 Multimode Bunch Fiber Optic Pigtail, PVC Outer Jacket
Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
50/125 μm
Fiber Count
12
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Polish Type
UPC
Cable Outside Diameter (OD)
0.9 mm
Cable Jacket
PVC
Jacket Color
Aqua
Wavelength
850/1300 nm
Durability
1000 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥30 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Features
High-precision Components Guarantee Reliable Transmission
The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.
FBT Connector
Tough and corrosion-resistant, not easily deformed
Heat Shrink Tube
Well protected the joint against rupture
Nano-Zirconia Ceramic Ferrules
Guarantees stable and fast network transmission
Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.
Questions & Answers
Ask a question
All (12)Cable Color (2)Custom Connector (2)Color (1)Connectors (1)Length (1)Meter for Entire Strip (1)PVC Material (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
18
3
0
0
0
J***g
United States
July 26, 2023
I’ve used these pigtails for years with no issues. Highly recommend.
Verified Purchase
Helpful 0
Comment 0R***a
United States
May 22, 2023
Excellent product and price. Will keep buying as long as the quality and price remains the same.
Verified Purchase
Helpful 0
Comment 0R***a
United States
May 22, 2023
Excellent product and price. Will keep buying as long as the quality and price remains the same.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed