OLT3710-16XG2T is a multi-service unified platform that provides XG-PON and XGS-PON access. It supports various networking modes, such as FTTH, FTTO, FTTD, and POL, enabling converged service access for both home and enterprise users, with one optical network to cover all services, simplifying the network architecture, and reducing OPEX.
With strong environmental adaptability, the device supports hot-pluggable 1x AC/DC, 2x AC/DC, AC+DC power supply. It has great interoperability of automatic discovery and compatibility of ONT devices from different manufacturers.
Click to open expanded view
OLT3710-16XG2T, 16-Port XG(S)-PON OLT with 8 × 10G SFP+ and 2 × 100G QSFP28 Uplink Ports
New #245649
New #245649
SGD 10,109.75 (Incl. GST)
FS P/N: OLT3710-16XG2T
0 Sold
0 Review
0 Question
Pre-order, Ship by 11 Nov 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority
3-Year Warranty
OLT3710-16XG2T, 16-Port XG(S)-PON OLT with 8x 10G SFP+ and 2x 100G QSFP28 Uplink Ports
Specifications
Uplink Interface
8x 10G SFP+
2x 100G QSFP28
2x 100G QSFP28
Downlink Interface
16x XG(S)-PON
Transmission Rate
Downstream 10G
Upstream 2.5G/10G
Upstream 2.5G/10G
Switch Capacity
880G
Power Slot
2
Power Supply
AC 100-240V (Default)
DC 36-72V
DC 36-72V
Fan Number
4
Air-flow
Front-Back
Temperature
Operation 0 to 45°C (32 to 113°F)
Storage -40 to 80°C (-40 to 176°F)
Storage -40 to 80°C (-40 to 176°F)
Humidity
Operation 10%~85%
Storage 5%~95% (Non-condensing)
Storage 5%~95% (Non-condensing)
Dimension (HxWxD)
Excluding mounting ears: 1.73''x17.42''x11.02'' (44x442.5x280mm)
Including mounting ears: 1.73''x19''x11.02'' (44x482.6x280mm)
Including mounting ears: 1.73''x19''x11.02'' (44x482.6x280mm)
Weight (Empty)
4.6kg
Connectivity Solutions
OLT3610-08GP4S, 8-Port GPON OLT with 4 × Gigabit Combo, 4 × 1G SFP and 4 × 10G SFP+ Uplink Ports
SGD 2,455.00
See more
Features
16x PON Ports Ensure Agile Network Expansion
Provide 16x PON ports which connect up to 256 ONUs per PON port when using PLC splitters. 8x 10G SFP+ and 2x 100G QSFP28 ports for uplink connectivity. 1x CLI and 1x MGMT ports for easy deployment and management.
ITU-T G.984/G.987/G.9807/G.988-compliant
Compatible with Mainstream ONUs
10G Downlink, 2.5G/10G Uplink
High-speed Transmission Rate
QoS for Improving Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Visual WebUI for Real-time Management
Check important data, alarms, reports, and much more through WEB management anytime on-site or remotely.
Flexible Management
WEB, CLI, SNMP, TELNET
Real-time Monitoring
Port Status, Log Query
Visual Interface
System Status at a Glance
OLT for Point-to-multipoint FTTx Solutions
The XG(S)-PON OLT can be flexibly connected with OMCI-compliant ONUs, and can satisfy 20km long-distance optical fiber access requirement.
20KM Long Distance Transmission
Campus/Institute/Government
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed