FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about ES1010-V3
3.
This picture is about ES1010-V3 1.
This picture is about ES1010-V3
2.
This picture is about ES1010-V3
3.
This picture is about ES1010-V3 1.
This picture is about ES1010-V3
2.

ES1010-V3, Fanless Embedded Rackmount Server, Single FCBGA-1744 Intel® Celeron® Processor 7305E, Up to 64GB DRAM, 2 X M.2 NVMe/SATA Drive Bays, 2 x RJ45 2.5GbE Ports, 84W Redundant

#232549
#232549
SGD 1,461.69 (Incl. GST)
FS P/N: ES1010-V3
0 Sold
0 Review
3 Questions
Pre-order, Ship by 9 Dec 2024
See more Warehouse
Free Shipping via Fedex International Priority
Products and Project Inquiry
3-Year Warranty

Fanless Embedded Rackmount Server, Single FCBGA-1744 Intel® Celeron® Processor 7305E, Up to 64GB DRAM, 2 X M.2 NVMe/SATA Drive Bays, 2 x RJ45 2.5GbE Ports, 84W Redundant

The ES1010-V3 is a high-performance computing server with intel System on Chip. It supports single FCBGA-1744 Intel® Celeron® processor 7305E. It supports up to 64 GB memory and 2X M.2 NVMe/SATA drive bays.

The new-generation ES2220-V3 accelerated computing server is mainly used in industrial automation, retail, smart medical expert systems, digital signage kiosks, interactive info systems, IoT gateway for smart factories, smart buildings, security, and surveillance.

Specifications
Form Factor
Fanless Embedded
Processor
Standard Configuration-1x Intel® Celeron® Processor 7305E-5C 1G 12W
Chipset
intel System on Chip
Drive Bays
1 SSD M.2 SATA 128GB 1 M.2 PCIe 4.0x 4 NVMe slot(s)
Memory
8GB DDR5-4800
Operating System Management
Windows 10/RHEL 9.0
Ethernet
2 RJ45 2.5 GbE LAN port(s)
Power Supply
1x 84W power supply
System BIOS
AMIUEFI
Operating Temperature
0°C ~ 50°C (32°F ~ 122°F)
Chassis (HxWxD)
95x44x150mm (7.68"x1.73"x5.94")
Gross Weight
4.3 lbs (1.95 kg)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Abundant Interfaces to Meet Needs

Comprehensive interfaces, flexible expansion, powerful performance to meet your solution needs

Custom Products Tailored to Your Needs
Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.
Questions & Answers
Ask a question
All (3)Flash Memory (1)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed