FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Home
Edge Servers
Edge Servers
Comparison
2 Results
Sort by:
Sort by: Popularity
ES1010-V3, 1 CPU, Up to 64GB Memory, 2 Drives

ES1010-V3, 1 CPU, Up to 64GB Memory, 2 Drives

SGD 1,461.69 (Incl. GST)
Fanless Embedded Rackmount Server
Intel® Celeron® Processor 7305E
2 DIMM Slots Up to 64GB DRAM
2x M.2 NVMe/SATA Drive Bays
2x RJ45 2.5GbE Ports
ES2220-V3, 1 CPU,  Up to 2TB Memory, 2 Drives

ES2220-V3, 1 CPU, Up to 2TB Memory, 2 Drives

SGD 9,554.94 (Incl. GST)
Design with Compliance to NEBS-Level 3
5th/4th Gen Intel® Xeon® Processors
8 DIMM Slots Up to 2TB DRAM
2x 2.5" SATA Drive Bays
2 PCIe 5.0x 8
Redundant Power
Home
Edge Servers
Edge Servers
Stock Status
Filter
2 Results
Sort by:
Sort by: Popularity
ES1010-V3, 1 CPU, Up to 64GB Memory, 2 Drives

ES1010-V3, 1 CPU, Up to 64GB Memory, 2 Drives

SGD 1,461.69 (Incl. GST)
Fanless Embedded Rackmount Server
Intel® Celeron® Processor 7305E
2 DIMM Slots Up to 64GB DRAM
2x M.2 NVMe/SATA Drive Bays
2x RJ45 2.5GbE Ports
ES2220-V3, 1 CPU,  Up to 2TB Memory, 2 Drives

ES2220-V3, 1 CPU, Up to 2TB Memory, 2 Drives

SGD 9,554.94 (Incl. GST)
Design with Compliance to NEBS-Level 3
5th/4th Gen Intel® Xeon® Processors
8 DIMM Slots Up to 2TB DRAM
2x 2.5" SATA Drive Bays
2 PCIe 5.0x 8
Redundant Power