FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about RS7260-V3 800 1.
This picture is about RS7260-V3 800 3.
This picture is about RS7260-V3 800 2.
This picture is about RS7260-V3 800 4.
This picture is about RS7260-V3 800 5.
This picture is about RS7260-V3 800 1.
This picture is about RS7260-V3 800 3.
This picture is about RS7260-V3 800 2.
This picture is about RS7260-V3 800 4.
This picture is about RS7260-V3 800 5.

RS7260-V3, 2U Rackmount Server, Dual Socket Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 12 x 3.5" NVMe/SAS/SATA Hot-swap Drive Bays, 1 x RJ45 1GbE Port, 1200W Redundant

#232527
#232527
SGD 11,594.33 (Incl. GST)
FS P/N: RS7260-V3
0 Sold
0 Review
3 Questions
Pre-order, Ship by 9 Dec 2024
See more Warehouse
Free Shipping via DHL Express Worldwide
Products and Project Inquiry
3-Year Warranty

2U Rackmount Server, Dual Socket Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 12 x 3.5" NVMe/SAS/SATA Drive Bays, 1 x RJ45 1GbE Port, 1200W Redundant

The RS7260-V3 is a high-performance computing server with Intel® C741 chipset. It supports 4th/5th gen Intel® Xeon® Scalable processors. It supports up to 8 TB memory and 12x 3.5" NVMe/SAS/SATA hot-swappable drives, with optional support for 2x M.2 NVMe/SATA slot(s). Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.

The new-generation RS7260-V3 accelerated computing server is mainly used in virtualization, software-defined storage, machine learning, cloud computing, and enterprise servers.

Specifications
Form Factor
2U Rackmount
Processor
Standard Configuration-2x Intel® Xeon® Silver 4410Y Processor-12C 2.0G 150W
Chipset
Intel® C741
Drive Bays
Standard Configuration-2x 480G 2.5" SATA SSD Total 12 Bay(s)
Memory
Standard Configuration-2x 32G DDR5 RDIMM
Expansion Slots
Standard Configuration-4 PCIe 5.0x 16 , 2 PCIe 5.0x 16
Raid Controller
Support RAID 0,1,5,10
Fans
4 Heavy Duty Hot-swap Fans
Ethernet
Standard Configuration-2-port 10GBase-T(AIOM)
Power Supply
2x Redundant Hot-plug Power Supply
System BIOS
AMI 256MB SPI Flash
Operating Temperature
10°C ~ 35°C (50°F ~ 95°F)
Chassis (HxWxD)
437x88.9x803mm (17.2"x3.5"x31.6")
Gross Weight
63 lbs (28.6 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
WS 2022/RHEL 9.0/ESXi 8.0

Product Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Wide Range of Applications

The server is widely used in virtualization, software-defined storage, machine learning, etc. It can also be used with other communication products such as switches, AP, AC, and network cameras.

Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Custom Products Tailored to Your Needs
Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.
products/232527.html
RS7260-V3
products/232529.html
RS7150-V3
products/232531.html
RS7265-V3
CPU Sockets
2
2
2
CPU Types
Standard Configuration-2x Intel® Xeon® Silver 4410Y Processor-12C 2.0G 150W
Standard Configuration-2x Intel® Xeon® Silver 4410Y Processor-12C 2.0G 150W
Standard Configuration-2x AMD EPYC™ 9334-32C 2.7 G 210W
Form Factors
2U
1U
2U
Max GPUs
4 double-width or 8 single-width
1 double-width or 3 single-width
4 double-width
DIMM Slots
32
32
24
Memory
Standard Configuration-2x 32G DDR5 RDIMM
Standard Configuration-4x 32G DDR5 RDIMM
Standard Configuration-4x 32G DDR4 RDIMM
Drive Bays
Standard Configuration-2x 480G 2.5" SATA SSD Total 12 Bay(s)
Standard Configuration-2x 480G 2.5" SATA SSD Total 8 Bay(s)
Standard Configuration-1x 480G 2.5" SATA SSD Total 24 Bay(s)
Expansion Slots
Standard Configuration-4 PCIe 5.0x 16 , 2 PCIe 5.0x 16
Standard Configuration-1 PCIe 5.0x16, 2 PCIe 5.0x 16
Standard Configuration-2 PCIe 3.0x 16, 4 PCIe 3.0x 8
Redundant Power Supply
2x Redundant Hot-plug Power Supply
2x 1200W Redundant Titanium Level (96%) Hot-plug Power Supplies
2x 2000W Redundant Titanium Level (96%) Power Supply
Intel® Node Manager, Redfish API, IPMI 2.0, KVM with Dedicated LAN, NMI, Watch Dog
yes
yes
yes
Hyper-Turbo Technology
yes
yes
yes
WS 2022/ESXi 8.0
yes
yes
yes
RHEL 9.0
yes
yes
yes
Questions & Answers
Ask a question
All (3)Operating System (1)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed