These hook and loop ties are easy to use and reuse with their self-attaching design.Painlessly organize the cabling on your audio/video equipment stack, computer desk or in the networking closet. Suitable for different cabling applications.
Click to open expanded view
100Pcs/Pack 6in.L x 0.5in.W T-type Reusable Cable Ties, Blue
#219671
#219671
SGD 25.07 (Incl. GST)
FS P/N: CMCT-6TTBE
2 Sold
0 Review
0 Question
Dimensions (L×W):
Pre-order, Ship by 25 Oct 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
30-Day Returns
30-Day Exchange
100Pcs/Pack 6in.L x 0.5in.W T Type Reusable Cable Ties-Blue
Specifications
Dimensions (L×W)
6"x0.5" (152x12.7mm)
Color
Blue
Materia
Nylon
Working Temperature
0 to 120℃ (32 to 248℉)
Environment
Indoor
Thickness
1.5mm
Maximum Bundle Diameter
38mm
Minimum Loop Tensile Strength
22lbs (10kg)
Function
Cable Management & Daily Necessities Organization
Package
100Pcs/Pack
Features
Reusable and Easy to Use
Adjustable so one size can accommodate multiple bundle sizes. Easy to use with self-attaching design.
It can be reused many times for high cost effectiveness.
It can be used to splice together, flexible and convenient.
Using high-quality nylon paste, reliable and durable.
Neater Cabling, Better Protection
Versatile Applications
Multi-purpose for office, data center and other indoor/outdoor wiring scenarios.
Office Application
Data Center Application
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed