FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.
This picture is about FS-HWM-4U.

4U 19'' Hinged Wall Mount Rack Bracket for Patch Panel

#191440
#191440

SPCC 44.09lbs 19'' Patch Panel

SGD 76.30 (Incl. GST)
FS P/N: FS-HWM-4U
41 Sold
0 Review
0 Question
5 in Global Warehouse, Get it by 9 Sep 2024
50 in Transit, Get it by 9 Sep 2024
See more Warehouse
Free Shipping via Fedex International Priority on orders over SGD 99.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

4U 19in Hinged Wall Mount Rack Bracket for Patch Panel

The 4U 19'' hinged wall mounting bracket for the patch panel is 6'' deep to provide a dependable solution for mounting a patch panel, or other slim 19in networking equipment to a wall which features a hinged design for easy access to configuration buttons, ports, and cables.

The wall mounting holes are spaced 16'' apart, making it expand rack space to the wall, maximizing space in rooms, based on common wall-frame stud spacing.

Specifications
U Height
4U
Static Weight Capacity
44.09lbs (20kg)
Mounting Rail Profile
L-Shape
Mounting Hole Type
Square
Rack Type
2-Post
Frame Type
Open Frame
Material
SPCC
Color
Black
Product Weight
7.61lbs (3.45kg)
Dimensions (HxWxD)
7.09''x19.69''x12.01'' (180x500x305mm)
Max. Mounting Depth
11.02'' (280mm)
Finish
Black Powdercoat
Flat Pack (Assembly Required)
No
Device Compatibility
19" Rack-mountable Patch Panel
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Hinged Wall Mount Design

The patch panel wall mount features a hinged design for easy access to the rear of the mounted panel for easy adjustment.

Wall-mounting Holes

For matching wall stud placement for greater stability.

Cold Rolled Steel Material

With static-free powder-coated paint ensures long-term use.

Integral Bending Structure

Fully assembled and stable design for quick installation.

Compatible for Most 19'' Patch Panel
Perfect for Small Office and Home Office Environments
Recommended for home offices and small businesses with no space for a standard 19'' rack
that allows patch panels up to 44.09lbs to be mounted for easy access.
Home Office
Small Business
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed