FS Singapore FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore / S$ SGD
FREE NEXT DAY DELIVERY on Orders Over SGD99

Singapore

This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about 接头图.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about 接头图.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.

1m (3ft) LC UPC to LC UPC Flat Clip Uniboot Duplex OM4 Multimode LSZH 2.0mm BIF Fiber Optic Patch Cable

#184138
#184138

Corning BIF 2.0mm Polarity Reversal

SGD 20.71 (Incl. GST)
FS P/N: HD-OM4FULCDX
5 Sold
21 Reviews
2 Questions
Pre-order, Ship by 12 Oct 2024
See more Warehouse
Free Shipping via Fedex International Priority on orders over SGD 99.00
Products and Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

LC UPC to LC UPC Duplex Flat Clip Uniboot OM4 LSZH BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.
Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
LSZH
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-20 to 70℃ (-4 to 158℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

20/10D Min. Bend Radius

The BIF fiber allows tighter cable bends for slack storage and routing.

Suncall Flat Clip LC

Provide additional space between connectors and improves airflow.

Uniboot Design

Allow one cable to carry two fibers, reducing the cable bulk when routing.

Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Unlock the latch from the back
Extract the clip
Rotate the connector body 180°
Re-attach the clip and lock it
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Types
Suncall Flat Clip LC
US Conec Flat Clip LC
Senko Switchable LC
Standard LC
Push-pull Mechanism
Push-pull Boot
Fiber Grade
Corning BIF
Corning BIF
Corning BIF
Corning BIF
Cable Jacket
LSZH
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Polarity Reversal
yes
yes
yes
Transmission Speed
1/10/40/100G
200/400G
1/10/40/100G
1/10/40/100G
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
20
1
0
0
0

F***n

United States

October 12, 2023
5.0
The quality of this cable exceeded my expectations, very durable and has a strong connection. Performance is stable without any issues.
Verified Purchase
Helpful 0
Comment 0

T***n

Netherlands

September 11, 2023
5.0
FS customization service is very good. I got a product that exactly met my needs and performed very well during use.
Verified Purchase
Helpful 0
Comment 0

S***s

United States

March 03, 2022
5.0
Excellent fibers, polarity change and rapid testing, meet specifications, save space in cable trays. products highly recommended.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed