The Vertical Wall Mount Bracket allows you to mount your flat-panel television, monitor or other display on the wall. Ideal for home theaters, classrooms, boardrooms, hotels, restaurants and surveillance rooms, it fits most flat-panel displays to 55 inches. It is able to adjust independently for angle to give you maximum flexibility in positioning your display to fit your environment and comfort level. 124mm to 326mm vertical range adjustment capability minimizes glare and provides comfortable viewing from multiple angles.
Click to open expanded view
55 Inch Splicing Panel Wall-Mounted Front Maintenance Flat Sheet Metal Support Unit, Without Sides
#174342
#174342
SGD 433.82 (Incl. GST)
FS P/N: SHB-4055-W
6 Sold
0 Review
0 Question
Pre-order, Ship by 9 Sep 2024
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority
Online Installation
1-Year Warranty
46/49" Wall Mount Flat Sheet Metal Support Unit, Without Sides
Specifications
Product Type
Wall Mount Bracket
Mounting Type
Wall Mount
Adjustments
Vertical
Vertical Adjustment Range
124-326mm
Display Size
55"
Usage
TV and Monitor
Dimensions (HxWxD)
29.9"×22.6"×4.9" (760mm×575mm×124mm)
Weight
34.2lb (15.5kg)
Material
SGCC
Color
Black
Features
All-in-one Design for Flexible Installation
Provide one-piece structure and widely applicable to 55" displays.
Ultra-slim wall-mounted design takes up less space.
4.9" to 12.8" extended depth for the perfect distance.
Product Type | Wall Mount Bracket | Wall Mount Bracket | Wall Mount Bracket |
Display Size | 55" | 32"/43"/49"/55" | 46"/49" |
Horizontal Adjustments | — | — | |
Vertical Adjustments | — | ||
Tilt Adjustments | — | — | |
Usage | TV and Monitor | TV and Monitor | TV and Monitor |
Material | SGCC | SGCC | SGCC |
VESA Standard | — | — |
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed