The Generic compatible 2.488G-TX/1.244G-RX transceiver module is specifically designed for Gigabit Passive Optical Network (GPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The GPON OLT Small Form-factor Pluggable (SFP) transceiver provides an asymmetric 1.244Gbps upstream and 2.488Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is fully compliant with ITU-T G.984.2 and RoHS.
Click to open expanded view
Generic Compatible GPON OLT SFP 1490nm-TX/1310nm-RX 2.488G-TX/1.244G-RX Class C++ 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
#160612
#160612
SGD 91.56 (Incl. GST)
FS P/N: GSFP-43-20C++L-I
23 Sold
1 Review
3 Questions
Transceiver Models:
Pre-order, Ship by
See more Warehouse
Deliver to Singapore, 178958
Free Shipping via Fedex International Priority on orders over SGD 99.00
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 2.488G-TX/1.244G-RX GPON OLT Class C++ Transceiver Module (SMF, 1490nm-TX/1310nm-RX, 20km, SC/UPC, Industrial, DDM)
Specifications
Part Number
GSFP-43-20C++L-I
Vendor Name
FS
Form Factor
SFP
Max Transmission Distance
20km
Wavelength
1490nm-TX/1310nm-RX
Data Rate
2.488G-TX/1.244G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
DFB
Receiver Type
APD
TX Power
4.5~8 dBm
Rx Power
-33~-12dBm
Class
C++
Max Link budget
32dB
Receiver Overload
≤-12dBm
Receiver Sensitivity
≥-33dBm
Power Consumption
<1.5W
Extinction Ratio
8.2dB
Application
FTTx, GPON Access network
Protocols
ITU-T G.984.2, RoHS
Operating Temperature
-40~85°C (-40~185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Highly Reliable GPON Network Solution
The GPON network is equipped with comprehensive business access capability, wide coverage and easy scalability.
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (3)Matching Cables (1)Maximum Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
R***r
Australia
November 24, 2023
Your order ships fast, and never disappointing!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed