FREE NEXT DAY DELIVERY on Orders Over SGD99
Singapore
Optical Passives
Categories
Comparison
16 Results
Sort by:
Sort by: Popularity
1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm
Hot
1x21x81x161x32+NaN

1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm

Symmetrical | ≤7.1dB IL | ≤0.2dB PDL | Splice Trays | Optical Distribution Boxes
SGD 9.16 (Incl. GST)
1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm
Hot
1x31x41x61x81x91x121x161x24+NaN

1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm

Symmetrical | ≤4.1dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
SGD 13.08 (Incl. GST)
1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm
Hot
1x21x41x16Customized+NaN

1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm

Symmetrical | ≤16.9dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
SGD 73.03 (Incl. GST)
1 x 32 Single Mode PLC Splitter, 1U Rack Mount
1x16+NaN

1 x 32 Single Mode PLC Splitter, 1U Rack Mount

Symmetrical | ≤16.9dB IL | ≤0.3dB PDL | Fiber Distribution Cabinet | Network Cabinet
SGD 171.13 (Incl. GST)
1 x 8 Single Mode PLC Splitter, Standard LGX Cassette
1x21x4+NaN

1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

Symmetrical | ≤10.5dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
SGD 69.76 (Incl. GST)
1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded
+NaN

1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded

1U 19" | SPCC | 3x PLC LGX Cassettes
SGD 113.36 (Incl. GST)
Customized 1 x 5 Single Mode Unbalanced PLC Splitter

Customized 1 x 5 Single Mode Unbalanced PLC Splitter

20:80 | 33:67 | 50:50 | 75:25 | 95:5 | Bare Fiber | Mini Module | ABS Module
SGD 18.53 (Incl. GST)
1 x 2 Single Mode PLC Splitter, Standard LGX Cassette
1x41x81x16+NaN

1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

Symmetrical | ≤4.0dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
SGD 54.50 (Incl. GST)
GPON/XG(S)-PON/NG-PON2/CATV CEx WDM

GPON/XG(S)-PON/NG-PON2/CATV CEx WDM

1260-1603nm | 0.8dB-1.7dB IL | RL≥ 45dB | Isolation≥30dB
SGD 379.32 (Incl. GST)
GPON/XG(S)-PON/NG-PON2/OTDR CEx WDM

GPON/XG(S)-PON/NG-PON2/OTDR CEx WDM

1260-1660nm | 0.8dB-1.7dB IL | RL≥ 45dB | Isolation≥30/15dB
SGD 384.77 (Incl. GST)
  • 1
  • 2
Optical Passives
Categories
Stock Status
Filter
16 Results
Sort by:
Sort by: Popularity
1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm
Hot

1 x 4 Single Mode PLC Splitter, Bare Fiber, No Connector, 250μm

Symmetrical | ≤7.1dB IL | ≤0.2dB PDL | Splice Trays | Optical Distribution Boxes
SGD 9.16 (Incl. GST)
1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm
Hot

1 x 2 Single Mode PLC Splitter, Mini Module, SC/APC, 900μm

Symmetrical | ≤4.1dB IL | ≤0.2dB PDL | Optical Distribution Boxes | Racks
SGD 13.08 (Incl. GST)
1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm
Hot

1 x 32 Single Mode PLC Splitter, ABS Module, SC/APC, 2.0mm

Symmetrical | ≤16.9dB IL | ≤0.3dB PDL | Optical Distribution Boxes | Racks
SGD 73.03 (Incl. GST)
1 x 32 Single Mode PLC Splitter, 1U Rack Mount

1 x 32 Single Mode PLC Splitter, 1U Rack Mount

Symmetrical | ≤16.9dB IL | ≤0.3dB PDL | Fiber Distribution Cabinet | Network Cabinet
SGD 171.13 (Incl. GST)
1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

1 x 8 Single Mode PLC Splitter, Standard LGX Cassette

Symmetrical | ≤10.5dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
SGD 69.76 (Incl. GST)
1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded

1U Slide-Out Rack Mount LGX Fiber Enclosure Unloaded

1U 19" | SPCC | 3x PLC LGX Cassettes
SGD 113.36 (Incl. GST)
Customized 1 x 5 Single Mode Unbalanced PLC Splitter

Customized 1 x 5 Single Mode Unbalanced PLC Splitter

20:80 | 33:67 | 50:50 | 75:25 | 95:5 | Bare Fiber | Mini Module | ABS Module
SGD 18.53 (Incl. GST)
1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

1 x 2 Single Mode PLC Splitter, Standard LGX Cassette

Symmetrical | ≤4.0dB IL | ≤0.2dB PDL | LGX Fiber Enclosure
SGD 54.50 (Incl. GST)
GPON/XG(S)-PON/NG-PON2/CATV CEx WDM

GPON/XG(S)-PON/NG-PON2/CATV CEx WDM

1260-1603nm | 0.8dB-1.7dB IL | RL≥ 45dB | Isolation≥30dB
SGD 379.32 (Incl. GST)
GPON/XG(S)-PON/NG-PON2/OTDR CEx WDM

GPON/XG(S)-PON/NG-PON2/OTDR CEx WDM

1260-1660nm | 0.8dB-1.7dB IL | RL≥ 45dB | Isolation≥30/15dB
SGD 384.77 (Incl. GST)
  • 1
  • 2