FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about SMLCSX.
00:35
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.
This picture is about SMLCSX.

Customized Length LC UPC to LC UPC Simplex OS2 Single Mode LSZH 2.0mm Fiber Optic Patch Cable

#74346
#74346

≤0.3dB IL 1/10/40/100/400G Networks

US$2.70
FS P/N: SMLCSX
FS P/N: SMLCSX
4.7K Solds
213 Reviews
4 Questions
Length:
ft
ft
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
Solution Design
1-Year Warranty

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm single mode fiber optic cable is suitable for enterprise network, telecom room, server farms, cloud storage networks, and any place fiber jumper cables are needed. It meets RoHS compliant, and the fiber patch cord is optically tested for insertion loss to ensure high quality.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/40G/100G ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
G.657.A1 (Compatible with G.652.D)
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Attenuation at 1310 nm
0.36 dB/km
Attenuation at 1550 nm
0.22 dB/km
Fiber Count
Simplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
LSZH
Polarity
A (Tx) to B (Rx)
Operating Temperature
-20~70°C
Storage Temperature
-40~80°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Bend Insensitive Fiber for Tight or Bending Space

The bend insensitive fiber optic cable has industry standard flammability rating LSZH jacket and simplex fiber connector which meets EIA/TIA 604-2 for high speed cabling networks.

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 500 times insertion lifespan.

Max 100N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

The G.657.A1 fiber allows tighter cable bends for routing.

The precision ferrules can reach up to 500 times insertion lifespan.

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    194
    19
    0
    0
    0

    C***s

    Austria

    June 11, 2024
    5.0
    I am extremely satisfied with both the order processing and the delivery. The support from FS is second to none. A support employee picked out the right cable for my needs via chat. However, after I mistakenly ordered a different cable, another employee pointed this out to me and I was able to cancel the order in good time and order the correct cable. Thank you for the exemplary support.
    Verified Purchase
    Helpful 0
    Comment 0

    V***p

    Israel

    March 26, 2024
    5.0
    Easy to understand website to figure out what you need to order, if you need something custom like I did this is the place to order from! Outstanding customer support throughout the order from start to finish, and finally the final product is solid and works even better than what I had before! definitely going to order from here again!
    Verified Purchase
    Helpful 1
    Comment 0

    B***k

    Norway

    September 11, 2023
    5.0
    Excellent quality as usual
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed