NEMA power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between POUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
Click to open expanded view
15ft (4.6m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Black
#69159
#69159
US$7.60
FS P/N: P515C13-10AFS P/N: P515C13-10A
763 Solds
7 Reviews
5 Questions
57 in U.S. Warehouse, Get it by 11 Sep, 2024
63 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
1-Year Warranty
15ft (4.6m) NEMA 5-15P to IEC60320 C13 18AWG 125V/10A Power Cord, Black
Specifications
Male Plug
NEMA 5-15P
Female Connector
IEC60320 C13
Voltage Compatibility
100-125VAC
Maximum Input Amps
10A
Overall Length
15ft (4.6m)
Cable Jacket Color
Black
Gauge
18AWG
Cable Outer Diameter
7.8 ± 0.2mm
Cable Jacket Type
SJT
Cable Jacket Material
PVC (VW-1)
Cable Jacket Temp. Rating
105°C
Conductor Material
Pure Copper
Operating Temperature
23°F to 104°F (-5°C to 40°C)
Storage Temperature
5°F to 140°F (-15°C to 60°C )
Connectivity Solutions
Features
10A/125V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Questions & Answers
Ask a question
All (5)Certification (1)Diameter (1)Material (1)Operating Temperature (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
0
0
0
0
A***d
Canada
November 11, 2019
Fast delivery, well packed. product look like of good quality.
We\'ll be ordering more.
We\'ll be ordering more.
Verified Purchase
Helpful 0
Comment 0J***r
United States
September 28, 2018
It's just a power supply cord, what can I say?!
Just love it .....
Just love it .....
Verified Purchase
Helpful 0
Comment 0e***s
United States
December 18, 2017
Got this for powered PA/Monitor. Good quality, great price
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed