For fast Ethernet and Gigabit computer networks, Category 5e lan cable supports speeds up to 100Mb/s. Also, It is fully backward compatible with all the previous categories. A non-booted assembly takes up less room in a high density environment and is easier to plug in and out.The FS cat5e patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.
![16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow This picture is about C5EUTPNBPVC.](https://resource.fs.com/mall/products/550x550/63798.main.jpg)
Click to open expanded view
![16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow This picture is about Cat5e Patch Cords Overall Introduction.](https://resource.fs.com/images/20240413114014k397fb.jpg)
![16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow This picture is about C5EUTPNBPVC.](https://resource.fs.com/mall/products/60x60/63798.main.jpg)
![16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow This picture is about C5EUTPNBPVC.](https://resource.fs.com/mall/products/60x60/63798.B.jpg)
![16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow This picture is about C5EUTPNBPVC.](https://resource.fs.com/mall/products/60x60/63798.C.jpg)
![16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow This picture is about C5EUTPNBPVC.](https://resource.fs.com/mall/products/60x60/63798.D.jpg)
![16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow This picture is about C5EUTPNBPVC.](https://resource.fs.com/mall/products/60x60/63798.E.jpg)
16ft (4.9m) Cat5e Non-booted Unshielded (UTP) PVC Ethernet Network Patch Cable, Yellow
#63798
#63798
US$1.70 US$5.00
FS P/N: C5EUTPNBPVCFS P/N: C5EUTPNBPVC
108 Solds
36 Reviews
10 Questions
1093 in U.S. Warehouse, Get it by 11 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground® on orders over US$79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat5e Non-booted Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 100Base-T
Specifications
Cable Type
Cat5e Non-booted
Pinout
Straight TIA/EIA-568-B
Cable Jacket
PVC (Round)
Shielding Type
Unshielded (UTP)
Cable Color
Yellow
Operating Temperature
-20 to +75°C (-4 to 167°F)
Transmission Distance
100m
Data Rate Support
100Base-T
Conductor Type
24AWG, Stranded Pure Bare Copper
Maximum (Tested) Frequency
250MHz
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202404031146395o4gd4.jpg)
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 100Base-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Support PoE, PoE+ and PoE++
Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.
Widely Used in Equipment with RJ45 Ports
![](https://resource.fs.com/mall/fs_scene_images/20211201/163834205661a71da8d008d5.19566329.jpeg.webp)
Copper Cabling Solutions for Data Center
![](https://resource.fs.com/mall/fs_scene_images/20211201/163834206261a71daec831d1.32278377.jpeg.webp)
Fluke Networks-Cable Testing
The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.
Videos
Questions & Answers
Ask a question
All (10)Application (1)Cable Length (1)Fluke Test Report (1)In Wall Install (1)Length Mark (1)Phone PABX System (1)Pure Copper (1)T568B (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
29
7
0
0
0
H***e
United States
February 14, 2017
You get what you pay for, these are great cables and exactly what you would expect at this price point.
Verified Purchase
Helpful 0
Comment 0D***l
United States
January 29, 2017
Does the job. It does what is supposed to do, just the length I need it. Materials and cable insulation feel more than adequate.
Verified Purchase
Helpful 0
Comment 0M***s
United States
January 17, 2017
No problems, cable works as promised.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed