FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about RS5140-V3 800 - 1.
This picture is about RS5140-V3 800 - 3.
This picture is about RS5140-V3 800 - 2.
This picture is about RS5140-V3 800 - 4.
This picture is about RS5140-V3 800 - 5.
This picture is about RS5140-V3 800 - 1.
This picture is about RS5140-V3 800 - 3.
This picture is about RS5140-V3 800 - 2.
This picture is about RS5140-V3 800 - 4.
This picture is about RS5140-V3 800 - 5.

RS5140-V3, 1U Storage Server, Dual Socket Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 16 x NVMe Drive Bays, 1 x RJ45 1GbE Port, 1600W Redundant

#232545
#232545
US$14,300.00
FS P/N: RS5140-V3
FS P/N: RS5140-V3
0 Sold
0 Review
2 Questions
Pre-order, Ship by 9 Dec, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
3-Year Warranty

1U Storage Server, Dual Socket Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 16 x NVMe Drive Bays, 1 x RJ45 1GbE Port, 1600W Redundant

The RS5140-V3 is a high-performance computing server with Intel® C741 chipset. It supports dual socket 4th/5th gen Intel® Xeon series processors. It supports up to 8 TB memory and 16x E3.S 1T NVMe Drive Bays, with optional support for 2x M.2 NVMe/SATA slot(s). Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.

The new-generation RS5140-V3 accelerated computing server is mainly used in software-defined storage, in-memory computing, data intensive HPC, private & hybrid cloud, and NVMe over fabrics solutions.

Specifications
Form Factor
1U Rackmount
Processor
Standard Configuration-2x Intel® Xeon® Silver 4410Y Processor-12C 2.0G 150W
Chipset
Intel® C741
Drive Bays
Standard Configuration-1x 480G 2.5" SATA SSD
5 x SSD E3.S NVMe PCIe4 7.6TB
Total 16 Bay(s)
Memory
Standard Configuration-4x 32G DDR5 RDIMM
Expansion Slots
Standard Configuration-2 PCIe 5.0x 16
Raid Controller
Support RAID 0,1,5,10
Fans
8 Heavy Duty 4cm Fan(s)
Ethernet
Standard Configuration-2-port 10GBase-T(AIOM)
Power Supply
2x 1600W Redundant Titanium Level (96%) Hot-plug Power Supplies
System BIOS
AMI 32MB SPI Flash EEPROM
Operating Temperature
10°C ~ 35°C (50°F ~ 95°F)
Chassis (HxWxD)
438.4x43.6x773.25mm (17.2"x1.7"x30.4")
Gross Weight
68.74 lbs (31.2 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
WS 2022
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Wide Range of Applications

The server is widely used in software-defined storage, in-memory computing, etc, It can also be used with other communication products such as switches, AP, AC, and network cameras.

Several Different Management Tools Available for Servers

Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.

Custom Products Tailored to Your Needs

Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.

Questions & Answers
Ask a question
All (2)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed