The GS8470-V3 is a high-performance computing server with Intel® C741 chipset. It supports dual socket Intel® Xeon® scalable processor, Up to 10 double-width GPUs. It supports up to 8 TB memory and 16x 2.5" NVMe/SATA Drive Bays. Integrated BMC chip enables easy management, I/OA tech, link convergence, and binding redundancy. Optional KVM OVER IP for out-of-band management.
The new-generation GS8470-V3 accelerated computing server is mainly used in high-performance computing, VDI, deep learning training, media/video streaming, cloud gaming, animation and modeling, design & visualization, 3D rendering, and diagnostic imaging.
Click to open expanded view
GS8470-V3, 4U GPU Server, Dual Socket Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 16 x 2.5" NVMe/SATA Drive Bays, 2 x RJ45 10GbE Ports, 2700W Redundant
#232537
#232537
US$27,900.00
FS P/N: GS8470-V3FS P/N: GS8470-V3
0 Sold
0 Review
2 Questions
Pre-order, Ship by 9 Dec, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
3-Year Warranty
4U GPU Server, Dual Socket Intel® Xeon® Scalable Processors, Up to 8TB DRAM, 16 x 2.5" NVMe/SATA Drive Bays, 2 x RJ45 10GbE Ports, 2700W Redundant
Specifications
Form Factor
4U Rackmount
Processor
Standard Configuration-2x Intel® Xeon® Silver 6430 Processor-32C 2.1G 270W
Chipset
Intel® C741
Drive Bays
Standard Configuration-1x 480G 2.5" SATA SSD Total 16 bay(s)
Memory
Standard Configuration-4x 32G DDR5 RDIMM
Expansion Slots
Standard Configuration-2x NVIDIA Ada Lovelace GPU(s) Total 13 PCIe 5.0x 16
Raid Controller
Support RAID 0,1,5,10
Fans
8x Heavy Duty Fans
Ethernet
Standard Configuration-2x Port 10GBase-T(AIOM)
Power Supply
4x 2700W Redundant Titanium Level (96%) power supplies
System BIOS
AMI 32MB SPI Flash EEPROM
Operating Temperature
10°C ~ 35°C (50°F ~ 95°F)
Chassis (HxWxD)
437 x 178 x 737mm (17.2"" x 7"" x 29"")
Gross Weight
100 lbs (45.3 kg)
Management Software
BMC Web GUI/Redfish APIs/IPMI 2.0/SNMP3.0
Operating System Management
WS 2022/RHEL 9.0/Oracle Linux 9.0
Features
Wide Range of Applications
The server is widely used in deep learning training, cloud gaming, diagnostic imaging, etc. It can also be used with other communication products such as switches, AP, AC, and network cameras.
Several Different Management Tools Available for Servers
Intelligent Platform Management Interface (IPMI) helps to manage the system both at-chassis and remotely. Management programs include Redfish API, IPMI 2.0, Intel Node Manager, etc.
Custom Products Tailored to Your Needs
Our servers offer flexible customization, helping you maximize resource utilization and enhance business efficiency to meet your specific needs precisely.
Questions & Answers
Ask a question
All (2)Warranty (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed