Cable labels are extremely important for keeping your wires, ethern,et, voice and data lines organized and running effectively. They will help you quickly identify the right voice lines during troubleshooting and can be used to mark the data lines for upcoming installs and repairs. Choose from a variety of wire markers and cable labels to suit your identification needs, including self-laminating, heat shrink, wrap around and more. Additionally, FS offers a wire and cable printing solution for all your labeling applications.
Click to open expanded view
3 in.H x 0.758 in.W Cable Tie Labels for M611 Printers, White, 100 Labels/Roll
New #229127
New #229127
US$59.00
FS P/N: M6-12-109FS P/N: M6-12-109
0 Sold
0 Review
0 Question
Pre-order, Ship by 29 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
30-Day Returns
30-Day Exchange
3 in.H x 0.758 in.W Cable Lables for M611 Printers, White, 100 Labels/Roll
Specifications
Part Number
M6-12-109
Package
1 Roll (100Labels/Roll)
Dimensions (HxW)
3" x 0.758" (76.2mm x 19.05mm)
Printable Area Dimensions (HxW)
2.28'' x 0.49'' (57.91 x 12.44mm)
Thickness
0.0085'' (0.21mm)
Hole Inside Diameter (WxH)
0.22'' x 0.062'' (5.58 x 1.57mm)
Web Width
1.312'' (33.32mm)
Materials
Polypropylene
Color
White
Operating Temperature
-40-49°C(-40 °F - 120 °F)
Shape
Rectangle
Finish
Matte
Print Technology
Thermal Transfer
Printer Compatibility
M611
Features
Durable Label for Clear Marking
Provides clear printing results, excellent adhesion and durability.
Wear resistant
Corrosion resistant
Waterproof
Shop for Labels by Application
T-Flag Label
Heat Shrink Label (Bulk)
Cable Tie Label
Heat Shrink Label (Ribbon)
Panel Label
Collapse Label
Why Not Make Your World in Perfect Order?
Cable labels can be used in data centers, enterprise networks, telecom room, company, and home.
Enterprise Network
Telecom Room
Company
Home
Product Type | Cable Tie Label | T-Flag Label | Heat Shrink Label | Heat Shrink Label | Panel Label | Collapse Label |
Label Size | 3'' H x 0.758'' W | 0.788'' H x 1.18'' W | 0.25'' Dia x 84'' L | 0.645'' H x 1.75'' W | 0.5'' W x 252'' L | 0.375'' W x 192'' L |
Printer Compatibility | M611 | M611 | M210 M211 | M611 | M210 M211 | M210 M211 |
Material | Polyethylene | Polypropylene | Polyolefin | Polyolefin | Polyester | Nylon |
Ribbon | No | No | Yes | No | Yes | Yes |
Industrial Grade | — | — | ||||
Application | Outdoor | Indoor | Outdoor | Outdoor | Outdoor | Indoor |
Special Properties | Chemical, corrosion and weather resistant. | Abrasion, chemical and weather resistant. | Chemical, fuel & oil resistant, and self-extinguishing. | Chemical-resistant, humidity-resistant, weather-resistant. | Fuel & oil, heat resistant, and high adhesion. | High adhesion, highly pliable, and oil resistant. |
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed