These cores are twisted into pairs and the required numbers are sheathed together to form the cable. This cable has gold-plated connectors for clearer communication. Its 4-wire construction handles dual phone lines while the PVC jacket protects the cable's integrity. It is intended for use as a voice line.
Click to open expanded view
15ft (4.6m) RJ11 6P4C 28AWG Flat Telephone Cable, White
#216571
#216571
US$3.90
FS P/N: RJ11WHPVC6P4CFS P/N: RJ11WHPVC6P4C
1 Sold
0 Review
0 Question
Pre-order, Ship by 28 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
1-Year Warranty
30-Day Returns
30-Day Exchange
RJ11 (6P4C) Telephone Cable, 28AWG
Specifications
Cable Type
Telephone Cable
Color
White
Cable Jacket
PVC
Length
15ft (4.6m)
Conductor Material
Pure Bare Copper
Maximum Frequency
300 Hz to 3.4 kHz
Connectors
RJ11 (Male)
Operating Temperature
0 to 80° (32 to 176℉)
Connectivity Solutions
See more
Features
Efficient Communication and Data Transmission
This cable with 28AWG pure copper conductor ensures high-quality voice communication and stable data transmission, improving work efficiency and communication effectiveness.
Works with any RJ11 to RJ11 compatible device.
The transmission is flawless as the cable features 4 gold plated contact pins.
PVC jacket protects the cable's integrity.
Wide Range of Application Scenarios
Used for home and individual users, commercial offices, government agencies and public services, and other industries and fields to achieve internal communication and provide external communication channels.
Fax machine for use in the office
Telephone for use at home
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Recently Viewed