FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.
This picture is about SFP-10GZR100-55.

FS for Mellanox Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module

#201757
#201757

Semtech EML Duplex LC SMF

US$559.00
FS P/N: SFP-10GZR100-55
FS P/N: SFP-10GZR100-55
0 Sold
25 Reviews
0 Question
9 in U.S. Warehouse, Get it by 11 Sep, 2024
41 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
Products and Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Mellanox Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 100km, LC, DOM)

Mellanox Compatible SFP+ transceiver supports up to 100km over OS2 SMF via an LC duplex connector. This transceiver is compliant with per the RoHS Directive 2011/65/EU. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fiber Channel etc.
Note: The FS P/N is changed from SFP-10GZRC-55 to SFP-10GZR100-55, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
SFP-10GZR100-55
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
100km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< -25dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Notice: When the long reach transceiver is used in short distance transmission, please match it with the appropriate attenuator according to the table.
Distance
≤ 10km
≤ 30km
≤ 50km
Attenuator

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    20
    4
    1
    0
    0

    F***r

    Australia

    March 02, 2024
    5.0
    It was delivered punctually and is functioning perfectly. Well done!
    Verified Purchase
    Helpful 0
    Comment 0

    G***o

    United States

    June 14, 2023
    5.0
    we are highly satisfied with our experience using the product. The packaging was excellent, and the documentation was clear and concise
    Verified Purchase
    Helpful 5
    Comment 0

    K***r

    United States

    April 23, 2022
    5.0
    Received the items, impressed by the fast shipping! I'll review and let you know if I need more.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed