The IES2100-8FE features 8x 10/100BASE-T RJ45 ports, which is designed especially for a broad spectrum of industrial and extended enterprise connectivity needs. The Unmanaged plug-and-play design makes for easy deployment, no technician needed. Equipped with an IP41-rated metal enclosure, it can operate within a wide temperature range of -40 to 75°C. The circuit board has a three-proof coating and fanless heat dissipation characteristics, this switch is ideal for harsh environments, such as traffic control cabinets, factory floors, and outdoor places where the temperature is extremely low or high. It also supports DIN-rail mounting, which is very space-saving for cabinets.
![IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T, -40 to 75°C Operating Temperature This picture is about 2.](https://resource.fs.com/mall/mainImg/202401151714433hj6nz.jpg)
Click to open expanded view
![IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T, -40 to 75°C Operating Temperature This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/202401151714433hj6nz.jpg)
![IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T, -40 to 75°C Operating Temperature This picture is about 8.](https://resource.fs.com/mall/mainImg/60x60/20240116120712ajpv7i.jpg)
![IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T, -40 to 75°C Operating Temperature This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240115171443szm8is.jpg)
![IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T, -40 to 75°C Operating Temperature This picture is about 5.](https://resource.fs.com/mall/mainImg/60x60/202401151714430ztkfs.jpg)
![IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T, -40 to 75°C Operating Temperature This picture is about IES2100配件图.](https://resource.fs.com/mall/mainImg/60x60/20240619112904da7kud.jpg)
IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T, -40 to 75°C Operating Temperature
#201283
#201283
US$129.00
FS P/N: IES2100-8FEFS P/N: IES2100-8FE
15 Solds
0 Review
2 Questions
5 in U.S. Warehouse, Get it by 9 Sep, 2024
63 in Global Warehouse, Get it by 16 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via UPS Ground®
5-Year Warranty
30-Day Returns
30-Day Exchange
IES2100-8FE, 8-Port Fast Ethernet L2 Unmanaged Industrial Switch, 8 x 10/100MBASE-T
Specifications
Ports
8x 10/100BASE-T RJ45
MAC Address
2K
Switching Capacity
1.6Gbps
Input Voltage
24-48V DC
Forwarding Rate
1.2Mpps
Weight
≤0.8kg
Fan Number
Fanless
Max power consumption
5.0W
Storage Temperature
-40 to 85°C (-40 to 185°F)
Operating Temperature
-40 to 75°C (-40 to 167°F)
Enclosure
IP41 Rated Metal Enclosure
Operating Humidity
5-95%(non‐condensing)
Dimensions (HxWxD)
1.73''x 5.12''x 5.91'' (44x130x150mm)
Installation
DIN-rail Mount
Please Note: Power cord is not included with this product, please purchase seperately.
Features
Plug and Play, No Configuration Required
A plug-and-play design makes for easy deployment, no technician needed. Wired network is available after plugging an Ethernet cable effortlessly without time-consuming operations.
Full Fast Ethernet Interfaces
IES2100-8FE is available with 8x 10/100BASE-T RJ45 Ports to provide secure access for high-speed applications in the industrial space.
Switching Capacity
1.6Gbps
Wide Voltage Input
24-48V DC
Forwarding Rate
1.2Mpps
IP41 Aluminum Metal Housing Suitable for Industrial Environments
IES2100-8FE is equipped with rugged IP41 metal enclosure to withstand a high degree of vibration and dust while operating in industrial environments from -40° to 75°C.
IP41 Enclosure
Shock and Vibration Resistant
-40°–75° C Temperature
Compact Ethernet Industrial Switches Designed for Tight Spaces
The small switch supports DIN-rail mount, making efficient use of cabinet space for simple, flexible, and secure deployments.
Redundant power
Fanless Design
DIN-rail Mount
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed