FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD
FREE SHIPPING on Orders Over US$79

United States

This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.
This picture is about P-24FT1U.

Customized Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included

#191612
#191612

Snap-in Modules 10G Base-T PoE+

US$47.00
FS P/N: P-24FT1U
FS P/N: P-24FT1U
1 Sold
0 Review
0 Question
Shielding Type:
Unshielded
Performance Level:
Cat5e
103 in U.S. Warehouse, Get it by 11 Sep, 2024
83 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
Products and Project Inquiry
Solution Design
1-Year Warranty

Customized 1U 24 Ports UTP/STP Feed-Through Patch Panel for 10/100/1000/10GBase-T Ethernet

Customized 1U 24-port patch panel for high density and easy patching solutions in data centers. The Ethernet patch panel is designed for use in 19'' racks and ideal for 10/100/1000/10GBase-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organization of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.

Specifications
Category
Cat5e/Cat6/Cat6a
No. of Ports
24
Shielding Type
Unshielded/Shielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Termination
Coupler
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Operating Temperature Range
-25 to 70°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Quick Installation, No Punch Down Required
Ingenious Design, Flexible Cabling

This panel delivers excellent performance and facilitates quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed