The 2.5GBASE-IX SFP transceiver supports up to 2km link lengths over single-mode fiber (SMF) using a wavelength of 1310nm via a LC connector. This transceiver is compliant with SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0 and SFF-8472 v9.5 standards. The built-in digital diagnostic monitoring (DDM) allows access to real-time operating parameters. It is suitable for SONET OC-48 SR-1/SDH STM-16 I-16, 2x fiber channel applications, switch to switch interface, switched backplane applications.
Click to open expanded view
Netgear Compatible SFP 2.5GBASE-IX 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module
#189948
#189948
US$29.00
FS P/N: SFP2.5G-FX-31FS P/N: SFP2.5G-FX-31
0 Sold
1 Review
0 Question
Transceiver Models:
1 in Global Warehouse, Get it by 27 Sep, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority on orders over US$79.00
5-Year Warranty
30-Day Returns
30-Day Exchange
Netgear Compatible 2.5GBASE-IX SFP Optical Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP2.5G-IX-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
FP
Receiver Type
PIN
TX Power
-10 ~ -3dBm
Receiver Sensitivity
< -18dBm
Power Budget
8dB
Receiver Overload
-3dBm
Power Consumption
1W
Extinction Ratio
>8.2dB
DDM/DOM
Supported
Inbuilt FEC
No
Operating Temperature Range
-10 to 70°C (-37 to 158°F)
Protocols
SFP MSA(INF-8074i), GR-253-CORE, ITU-T G.957, FC-PI v2.0, SFF-8472 v9.5
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
2.5G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for 2.5Gigabit Ethernet applications.
Questions & Answers
Ask a question
Be the first to ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
D***l
United States
December 13, 2023
Looks great and came in excellent packaging.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed