The Juniper compatible SFP transceiver provides up to 160km of 1000Base-BX throughput over single-mode fiber (SMF) using 1490nm-TX/1550nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. Featuring low power consumption and high speed, this SFP-GE-BX160-l transceiver is ideal for Fast Ethernet, Telecom and Data Centers.
Click to open expanded view
Juniper Networks Compatible SFP 1000BASE-BX-U BiDi 1490nm-TX/1550nm-RX 160km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial)
#186813
#186813
US$99.00
FS P/N: SFP-GE-BX160-IFS P/N: SFP-GE-BX160-I
9 Solds
3 Reviews
2 Questions
Pre-order, Ship by 7 Oct, 2024
See more Warehouse
Deliver to New York, 10010
Free Shipping via Fedex International Priority
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1490nm-TX/1550nm-RX, 160km, LC, DOM)
Specifications
Part Number
SFP-GE-BX160-l
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1.25Gb/s
Wavelength
1490nm-TX/1550nm-RX
Max Cable Distance
160km
Connector
Simplex LC
Optical Components
DFB+APD
Media
SMF
DOM Support
Yes
TX Power
1-6dBm
Receiver Sensitivity
< -33dBm
Commercial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA
SFF-8472
SFF-8472
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center
Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1490nm-TX/1550nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40 to 85°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
D***e
Canada
July 06, 2023
Just wanted to say big thank you for getting those SFPs to me so quickly.
I can confirm that they are working as expected.
Massive thanks for this.
I can confirm that they are working as expected.
Massive thanks for this.
Verified Purchase
Helpful 3
Comment 0C***e
United States
May 25, 2023
The quality of the cable is very good and the performance is excellent.
Verified Purchase
Helpful 1
Comment 0S***n
United States
July 05, 2022
Thank you for your follow up and good resolution, we appreciate your great customer service and management support.
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed