1U Fan Tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets. Better airflow keeps your valuable rack components cool, helps boost system performance, and avoids costly equipment failures that lead to downtime, damage and data loss. FANS1U2F requires only one rack space and installs easily in an enclosure or server cabinet. It includes two powerful fans that should be mounted low in the rack to push hot air out of the rack. Front-panel LED displays rack temperature in Celsius and helps you precisely measure your rack temperature, even high up.
Click to open expanded view
Horizontal Cabinet 1U Fan Tray, 2 Fans, with Power Switch and Digital Temperature Unit, 110V-120V
FANS1U2F, Horizontal Cabinet 1U Fan Tray, 2 Fans, with Power Switch and Digital Temperature Unit, 110V-120V
(483x170x44mm)
Featuring two fans, this fan tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets, providing a healthy flow stream to keep your equipment cool.
Temperature Controller
Temperature controller with auto Switch when reaching set value, overtemperature alarm
Power Switch
One-button switch fan, simple and practical
Die-Cast Aluminum Painted
Die-Cast aluminum painted designed to last through constant use
The fans move hot air out of the rack at 160 CFM from the bottom to the top, and better airflow keeps your rack components cool, helping to avoid costly equipment failures.
No. of Rack Spaces | 1U | 3U | 1U |
Power Supply | 110V~120V or 220~240V, 50Hz | 110V~120V or 220~240V, 50Hz | 110V~120V or 220~240V, 50Hz |
Input Power | 15W | 15W | 15W |
Air Flow | 160CFM | 240CFM | 320CFM |
Rated Speed | 2300±10%RPM | 2300±10%RPM | 2300±10%RPM |
Weight | 7.72lbs (3.5kg) | 7.05lbs (3.2kg) | 12.13lbs (5.5kg) |
Dimensions (HxWxD) | 14.49''x5.1"x1.32" (483x170x44mm) | 14.49''x5.12"x1.32" (483x130x44mm) | 14.49''x12.99"x1.32" (483x330x44mm) |
B***n
United Kingdom