FS United States FREE SHIPPING on Orders Over US$79
United States / $ USD

United States

FREE SHIPPING on Orders Over US$79
This picture is about UMC-1S1T.
02:34
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.
This picture is about UMC-1S1T.

Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ Slot 10Gigabit Ethernet Media Converter, American Plug Standard

Hot #101476
Hot #101476

SM & MM 0 to 50°C Auto-MDI/MDIX Plug-and-play

US$169.00
FS P/N: UMC-1S1T
FS P/N: UMC-1S1T
2.8K Sold
14 Reviews
31 Questions
437 in U.S. Warehouse, Get it by May 3, 2024
See more warehouse availability
Deliver to New York, 10010
Free Shipping via UPS Ground®
Online Installation
Test Support
2-Year Warranty
30-Day Returns
30-Day Exchange
Specifications
Connectivity Solutions
Features
Videos
Q&A
Reviews
Resources

Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ 10Gigabit Ethernet Media Converter

The Unmanaged 10Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via fiber optic cable. It is designed for use in network environments where the ultra-high bandwidth provided by 10Gigabit Ethernet is required, for example, data center cloud computing, enterprise backbone, campus networks and carrier infrastructure.

The media converters are compatible with a wide range of 10G transceiver modules, such as general 10GBase SFP+ transceiver modules, BIDI transceiver modules, CWDM transceiver modules, etc. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Port Type
1x 100M/1G/2.5G/5G/10GBase-T RJ45
1x 10GBase-X SFP+
Standards and Protocols
IEEE 802.3u, IEEE 802.3ab, IEEE 802.3bz, IEEE 802.3an, IEEE 802.3ae, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6/6a/7
Power Consumption
3.75W
Jumbo Frame
16K
Speed
Twisted pair-100Mbps for half/full duplex 1/2.5/5/10G for full duplex Fiber Optic-10G for full duplex
Dimensions (HxWxD)
1.02''x 2.76''x 3.7'' (26x70x94mm)
MTBF (hrs)
>50,000Hrs
Input Power
5V DC, 2A max.
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.

Features

10Gigabit Auto-Negotiation Fiber to Ethernet Media Converter

1x 10GBase-X SFP+ port and 1x 100M/1G/2.5G/5G/10GBase-T RJ45 port extend communication distance with high performance of data transmission.

Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fibre optic cable,making it perfect for data center cloud computing, enterprise backbone, campus networks and carrier infrastructure.
Extend Your Network
Beyond the 100M copper cable limit, up to 100KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 100/1G/2.5G/10GBase-T to 10GBase-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately
Specifications

Unmanaged 1x 100M/1G/2.5G/5G/10GBase-T RJ45 to 1x 10GBase-X SFP+ 10Gigabit Ethernet Media Converter

The Unmanaged 10Gigabit Ethernet Media Converter extends communication distance with high performance of data transmission via fiber optic cable. It is designed for use in network environments where the ultra-high bandwidth provided by 10Gigabit Ethernet is required, for example, data center cloud computing, enterprise backbone, campus networks and carrier infrastructure.

The media converters are compatible with a wide range of 10G transceiver modules, such as general 10GBase SFP+ transceiver modules, BIDI transceiver modules, CWDM transceiver modules, etc. Be sure that the wavelength, speed rate, and the distance of the transceiver modules used at the both ends of the media converter are consistent.

Specifications
Port Type
1x 100M/1G/2.5G/5G/10GBase-T RJ45
1x 10GBase-X SFP+
Standards and Protocols
IEEE 802.3u, IEEE 802.3ab, IEEE 802.3bz, IEEE 802.3an, IEEE 802.3ae, IEEE 802.3x
Cable Type (Fiber)
Multimode 50/125µm, 62.5/125µm
Single-mode 9/125µm
Cable Type (Copper)
Cat5/5e/6/6a/7
Power Consumption
3.75W
Jumbo Frame
16K
Speed
Twisted pair-100Mbps for half/full duplex 1/2.5/5/10G for full duplex Fiber Optic-10G for full duplex
Dimensions (HxWxD)
1.02''x 2.76''x 3.7'' (26x70x94mm)
MTBF (hrs)
>50,000Hrs
Input Power
5V DC, 2A max.
Operating Temperature
0°C to 50°C
Storage Temperature
-10°C to 70°C
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
10Gigabit Auto-Negotiation Fiber to Ethernet Media Converter

1x 10GBase-X SFP+ port and 1x 100M/1G/2.5G/5G/10GBase-T RJ45 port extend communication distance with high performance of data transmission.

Convert and Extend Signals Within Your Ethernet Network
The Converter extends links over greater distances with fibre optic cable,making it perfect for data center cloud computing, enterprise backbone, campus networks and carrier infrastructure.
Extend Your Network
Beyond the 100M copper cable limit, up to 100KM
Maintain Investments
Migrate a local network to fibre with existing copper-based hardware
Speed Conversion
Allow you to convert link speeds from 100/1G/2.5G/10GBase-T to 10GBase-X
Simple & Quick Operation
The hot-swappable design makes these converters easy to install and troubleshoot for newbies, which allows simple communication with other devices.
Hot-swappable
Installation requires no manual configuration, simple operation
Auto-MDI/MDIX
Automatically detects cable connection type and configures the connection appropriately

Questions & Answers

Customer Reviews

Resources

US$169.00

437 in U.S. Warehouse