The H3C SFP-25G-SR-MM850-I compatible SFP28 transceiver provides 25GBase-SR throughput up to 100m over multimode fiber (MMF) using a wavelength of 850nm via an LC duplex connector. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, data center, and 5G Wireless Network, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Click to open expanded view
H3C SFP-25G-SR-MM850-I Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module (Industrial)
#97283
#97283
66,64 € (Incl. VAT)
FS P/N: SFP28-25GSR-85-I
115 Sold
29 Reviews
6 Questions
4 in DE Warehouse, Get it by 03 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C SFP-25G-SR-MM850-I Compatible 25GBASE-SR SFP28 Industrial Optical Transceiver Module for Data Center and Telecom (MMF, 850nm, 100m, LC, DOM)
Specifications
H3C Compatible
SFP-25G-SR-MM850-I
Vendor Name
FS.COM
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
850nm
Max Cable Distance
100m@OM4/70m@OM3
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.9~1.9dBm
Receiver Sensitivity
<-6dBm
Powerbudget
-1.9dB
Receiver Overload
2.4dBm
Power Consumption
<1W
Extinction Ratio
>2dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Support RS-FEC, FC-FEC
Protocols
IEEE 802.3by, SFF-8472, SFF-8432, SFP28 MSA, CPRI, eCPRI
Warranty
5 Years
Core Size
50/125 µm
Packaging Technology
COB Packaging
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Leading Performance and Quality for 25G
Built-in Macom Chip, the SFP28 25G transceiver offers high-speed, and low-power in 25G links. Equipped with individually designed COB packaging.
Macom Chip
Stable Transmission
≤1W
Low Power Consumption
COB Packaging
Great Airtightness
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Center Wavelength | 850nm | 1310nm | 850nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 100m@OM4/70m@OM3 | 10km | 400m@OM4/300m@OM3 | 30km | 40km |
Media | MMF | SMF | MMF | SMF | SML |
Transmitter Type | VCSEL | DFB | VCSEL | DML | EML |
Packaging Technology | COB Packaging | BOX Packaging | COB Packaging | BOX Packaging | BOX Packaging |
Chip | Macom | Macom | Macom | Maxim | Maxim |
Application | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center | 25G Ethernet/ Telecom/ Data Center |
Videos
See more
Questions & Answers
Ask a question
All (6)4x25G Breakout (1)Application Environment (1)Cable Type (1)FS Box (1)HPE Cards (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
27
2
0
0
0
H***s
United States
November 08, 2023
The SFP28-25GSR-85-I modules worked seamlessly with our existing switches and routers, with no recognition or performance issues.
Verified Purchase
Helpful 0
Comment 0C***s
Poland
November 01, 2023
In terms of logistics, the goods are tightly packaged to protect the optical modules from damage during transportation.
Verified Purchase
Helpful 0
Comment 0M***s
France
October 17, 2023
What I appreciate most is the ease of installation and Plug and Play function of this module. As soon as I received the goods, I immediately installed it on our network equipment and started running smoothly without special configuration.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed