The Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 Dual Rate Optical Transceiver Module is designed for use in 100GBASE Ethernet and 4x28G OTN client interfaces throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. Taking BOX+FPC+PCBA separate design, it has great reliability, airtightness and heat dissipation performance. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as 100G Ethernet, 112G OTN OTU4, telecom, service provider applications and 5G wireless network.
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/mainImg/202312291704404nr7wi.jpg)
Click to open expanded view
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM Optical Transceiver Module Overall Introduction | FS.](https://resource.fs.com/images/20230915170845tjd5ha.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/mainImg/60x60/202312291704404nr7wi.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/mainImg/60x60/202312291704404gjlyq.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20231229170440d1dpqx.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20231229170440d6tkvv.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/mainImg/60x60/202312291704402dhoso.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/mainImg/60x60/20230225114907xzs1ua.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/products/60x60/88475.F.jpg)
![Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about QSFP-ER4-100GM.](https://resource.fs.com/mall/products/60x60/88475.G.jpg)
Juniper Networks 100/112GBASE-ER4 Compatible QSFP28 100GBASE-ER4 and 112G OTU4 Dual Rate 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#88475
#88475
3.923,43 € (Incl. VAT)
FS P/N: QSFP-ER4-100GM
105 Sold
14 Reviews
7 Questions
Transceiver Type:
4 in DE Warehouse, Get it by 9 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks 100/112GBASE-ER4 Compatible 100GBASE-ER4 and 112G OTU4 QSFP28 Dual Rate Optical Transceiver Module (SMF, 1310nm, 40km, LC, DOM)
Specifications
Juniper Networks Compatible
100/112GBASE-ER4
Vendor Name
FS
Form Factor
QSFP28
Data Rate
Dual Rate 103.1Gbps and 112Gbps
Wavelength
1310nm
Max Cable Distance
40km
Connector
Duplex LC
Media
SMF
Transmitter Type
4 x LAN WDM EML TOSA
Receiver Type
4 x APD ROSA
TX Power(100G)
-2.5~2.9dBm
Receiver Sensitivity(100G)
<-15dBm
TX Power(112G)
-1~3.3dBm
Receiver Sensitivity(112G)
<-19dBm
Receiver Overload(100G)
2.9dBm
Receiver Overload(112G)
3.3dBm
Powerbudget
14dB
Transmit and Dispersion Penalty
2.5dB
Power Consumption
≤4.5W
Extinction Ratio
>4dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
NRZ
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
NO
Protocols
100G Ethernet, 100G Telecom Connections
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230912162226btb4da.jpg)
Features
100G Connectivity for Data Center
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230816104710mi9kxj.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 40km (with Host FEC) | 40km (with Host FEC) | 40km (with Host FEC) | 40km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | 4x LAN WDM DML TOSA | EML | EML | EML |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | BOX Packaging |
Chip | Semtech Chip | Semtech Chip | Semtech Chip | Semtech Chip |
Temperature Range | 0 to 70°C | 0 to 70°C | -20 to 85°C (EXT) | -40 to 85°C (IND) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (7)FEC (2)Application (1)Auto-negotiation (1)Chipset (1)Conventional vs Dual Rate (1)Infiniband (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
14
0
0
0
0
R***n
Germany
May 26, 2021
Blitzversand, das Paket war am nächsten Tag da.Blitzende Lieferung, es funktioniert einwandfrei.
Verified Purchase
Helpful 0
Comment 0L***d
Costa Rica
August 12, 2020
Got these to be used on my Cisco switches for 100G direct connection. Happy to see that switch management software recognized them and each of them works. Never had a single issue. Will continue to buy products from FS next time.
Verified Purchase
Helpful 13
Comment 0R***l
Australia
July 01, 2020
I had a wonderful experience ordering from FS. I got my order within a week. I will be looking for more good deals with you. It would be much better to switch to another cheaper shipping method.
Verified Purchase
Helpful 4
Comment 0See all reviews
Resources
Recently Viewed