FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 454.
This picture is about 45.
This picture is about 45.
This picture is about 54.
This picture is about 45.
This picture is about 4545.
This picture is about 45.
This picture is about 454.
This picture is about 45.
This picture is about 45.
This picture is about 54.
This picture is about 45.
This picture is about 4545.
This picture is about 45.

0.5m (2ft) Generic Compatible 200G QSFP-DD to 2 x 100G QSFP28 Passive Direct Attach Copper Breakout Cable

#88123
#88123

≤0.5W 35mm Twinax NRZ

189,21 € (Incl. VAT)
FS P/N: QDD-200G-2Q4xNPC005
105 Sold
25 Reviews
3 Questions
Pre-order, Ship by 13 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200G QSFP-DD to 2x 100G QSFP28 DAC Breakout Cable (0.5-meter, Passive, QSFP-DD to 2x QSFP28, 30AWG)

The Generic Compatible QSFP-DD to 2x 100G QSFP28 Direct Attach Cable operates over passive copper, which requires no additional power to ensure quality connectivity. This breakout cable is compliant with IEEE 802.3bj, SFF-8679 and SFF-8636 standards. It provides a connection of a 200G QSFP-DD port on one end and to two 100G QSFP28 ports on the other end and is suitable for cost-effective close-range interconnections within the equipment room of telecom operators or data centers, etc.


Note: The FS P/N is changed from Q-2Q28PC005 to QDD-200G-2Q4xNPC005, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-200G-2Q4xNPC005
Vendor Name
FS
Connector Type
QSFP-DD to 2x QSFP28
Max Data Rate
200Gbps
Minimum Bend Radius
35mm
Wire AWG
30AWG
Cable Length
0.5m (1.6ft)
Jacket Material
PVC (OFNR)
Temperature Range
0 to 70°C (32 to 158°F)
Power Consumption
≤0.5W

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
<0.5W
Lower Power Consumption
Copper Cable
to Save OPEX
35mm Minimum
Bend Radius for Easy Cabling
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Questions & Answers
Ask a question
All (3)Compatibility (3)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
25
0
0
0
0

M***l

United States

December 07, 2023
5.0
I already placed my order and received it. Amazing cables super high quality!
Will be purchasing my cables from FS from here on out. Thanks!
Verified Purchase
Helpful 1
Comment 0

S***r

United States

December 07, 2023
5.0
Thank you for reaching out on the status of our orders and your holiday well wishes. FS has provided exactly what I needed in a timely and cost-effective manner. Everything is working perfectly.
Verified Purchase
Helpful 0
Comment 0

S***s

United States

November 29, 2023
5.0
Love the prompt shipping information. We appreciate quality and selection we find with FS.com.
Verified Purchase
Helpful 4
Comment 0
See all reviews
Resources
Recently Viewed