The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 400m over multimode fiber (MMF) using a wavelength of 850nm via a MTP/MPO-12 connector. This transceiver is compliant with QSFP+ MSA, IEEE 802.3ba 40GBASE-SR4 and IEEE 802.3ae 10GBASE-SR standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP+ MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core, distribution layers.
Click to open expanded view
ZTE QSFP-40GE-M400 Compatible QSFP+ 40GBASE-CSR4 850nm 400m DOM MPO-12/UPC MMF Optical Transceiver Module, Support 4 x 10G-SR
#75303
#75303
77,35 € (Incl. VAT)
FS P/N: QSFP-CSR4-40G
1 Sold
308 Reviews
10 Questions
Transceiver Types:
79 in DE Warehouse, Get it by 10 Sep, 2024
127 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
ZTE QSFP-40GE-M400 Compatible 40GBASE-CSR4 QSFP+ Optical Transceiver Module (MMF, 850nm, 400m, MTP/MPO, DOM)
Specifications
ZTE Compatible
QSFP-40GE-M400
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
42Gbps (4x 10.5Gbps)
Wavelength
850nm
Max Cable Distance
400m@OM4
Connector
MTP/MPO-12 Male
Media
MMF
Transimitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-7.5~0dBm
Receiver Sensitivity
<-9.9dBm
Power Budget
2.4dB
Receiver Overload
2.4dBm
Power Consumption
≤1.2W
Extinction Ratio
>3dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
40G Ethernet, SATA/SAS3, IEEE 802.3ba, MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
All (10)Juniper EX Series (2)Matching Cables (2)Product Recommendation (2)Breakout 4x10G (1)Compatibility (1)Compatible Brand (1)Matching Transceivers (1)Product Comparison (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
236
58
14
0
0
A***e
Taiwan, China
September 04, 2023
Good. Fast. Package Completed.
Verified Purchase
Helpful 0
Comment 0L***l
Cuba
August 03, 2020
Having bought their 10G modules many times and these 40G modules are also satisfactory. Really plug and play. The whole connection is quite easy and stable. I have nothing to complain about. My account manager has been explained very clearly. I trust their team very much.
Verified Purchase
Helpful 11
Comment 0B***l
United States
July 17, 2020
Worked as expected. Great price and our Cisco switch accepted it without issue. In general, I do believe quality comes at a price. But FS assures me of their high product performance. I bought so many without a problem. So I believe it's absolutely possible to get good quality at a reasonable price. FS has become my must-go place for optics needs.
Verified Purchase
Helpful 11
Comment 0See all reviews
Resources
Recently Viewed