FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.
This picture is about QSFP-PLR4L-40G.

Check Point CPAC-TR-40PIR-SSM160-QSFP-C Compatible QSFP+ 40GBASE-PLR4L 1310nm 2km DOM MPO-12/APC SMF Optical Transceiver Module

#75304
#75304

Maxim DML ≤2.5W MTP-12 SMF

296,31 € (Incl. VAT)
FS P/N: QSFP-PLR4L-40G
38 Sold
186 Reviews
5 Questions
91 in DE Warehouse, Get it by 10 Sep, 2024
177 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Check Point CPAC-TR-40PIR-SSM160-QSFP-C Compatible 40GBASE-PLR4L QSFP+ Optical Transceiver Module (SMF, 1310nm, 2km, MTP/MPO, DOM)

The QSFP+ module is designed for use in 40GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1310nm via a MTP/MPO-12 connector. This transceiver is compliant with 100G PSM4 MSA. Digital diagnostics functions are also available via the I2C interface, as specified by the 100G PSM4 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks, enterprise core and distribution layer applications


Note: The FS P/N is changed from QSFP-PIR4-40G to QSFP-PLR4L-40G, but the product is the same. Only the FS P/N has been changed.

Specifications
Check Point Compatible
CPAC-TR-40PIR-SSM160-QSFP-C
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
41.2Gbps (4x 10.3Gbps)
Wavelength
1310nm
Max Cable Distance
2km
Connector
MTP/MPO-12 Male
Media
SMF
Transimitter Type
DFB CWDM
Receiver Type
PIN
TX Power
-9.4~0.5dBm
Receiver Sensitivity
<-14.4dBm
Power Budget
5dB
Receiver Overload
0.5dBm
Power Consumption
≤2.5W
Extinction Ratio
>3.5dB
Host FEC
Supported
Bit Error Ratio (BER)
1E-12
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
100G PSM4 MSA

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
40G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the QSFP+ transceiver offers a popular way to help you quickly ramp up to 40G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Questions & Answers
Ask a question
All (5)Breakout 4x10G (1)Cable Type (1)Matching Product (1)Matching Transceivers (1)PIR4 vs PLR4 (1)
Customer Reviews
Write a review
(undefined reviews)
    4.7
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    147
    27
    12
    0
    0

    H***x

    Netherlands

    June 22, 2022
    5.0
    perfect mudule, works right away
    Verified Purchase
    Helpful 0
    Comment 0

    G***n

    United States

    August 16, 2020
    5.0
    Use an MTP female 12 fibers Type B OS2 trunk cable to connect two 40GBASE-PLRL4 optics. Product build quality is top notch, so is the performance.
    Verified Purchase
    Helpful 12
    Comment 0

    W***d

    United States

    July 19, 2020
    5.0
    PLRL4 QSFP+ module works well with 10GBASE-LR SFP+ transceiver modules. FS optics are easy to install and plug & play.
    Verified Purchase
    Helpful 14
    Comment 0
    See all reviews
    Resources
    Recently Viewed