The SFP28 Active Optical Cable is a direct-attach fiber with SFP28 connectors and operates over Multi-Mode Fiber (MMF). This AOC is compliant with the SFF-8432 SFP28 MSA standards.
It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 25Gbps connections within racks and across adjacent racks.
![15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/20240626164806yj7jwo.jpg)
Click to open expanded view
![15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240626164806yj7jwo.jpg)
![15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240626164806cxp2f6.jpg)
![15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240626164806vii3qi.jpg)
![15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable This picture is about 4.](https://resource.fs.com/mall/mainImg/60x60/20240626164743sy0ipl.jpg)
![15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable This picture is about 5.](https://resource.fs.com/mall/mainImg/60x60/20240626164806hmekmr.jpg)
![15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable This picture is about .](https://resource.fs.com/mall/products/60x60/74602.F.jpg)
15m (49ft) Generic Compatible 25G SFP28 Active Optical Cable
#74602
#74602
73,78 € (Incl. VAT)
FS P/N: S28-AO15
122 Sold
149 Reviews
6 Questions
Length:
2 in DE Warehouse, Get it by 03 Jul, 2024
30 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 25G SFP28 AOC (15-meter, SFP28 to SFP28)
Specifications
Part Number
S28-AO15
Vendor Name
FS
Connector Type
SFP28 to SFP28
Max Data Rate
25Gbps
Minimum Bend Radius
30mm
Cable Length
15m (49.21ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20200402/15857946655e854e69dbedf9.55399876.jpeg)
Features
25G AOC Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Used in Spine-Leaf Architecture, Achieve Larger Network Scale
![](https://resource.fs.com/mall/fs_scene_images/20230721122934wjgv8d.jpg)
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230721120029ychfxr.jpg)
Videos
Questions & Answers
Ask a question
All (6)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
147
2
0
0
0
R***e
United States
January 15, 2024
This cable worked with my Intel XXV 25G card and Mikrotik CRS510 switch out of the box. They auto negotiated the link down to 10G instantly. I didn't have to reprogram the cable to Intel/Mikrotik, saving me time. I'm glad I ordered the generic version. It was affordable as well especially for the length. I received the product in less than 3 days even though shipping was free.
Verified Purchase
Helpful 0
Comment 0А***в
Belarus
July 12, 2023
They have been installed and ware working great! Thank you for your attention to our order and following up with me.
Verified Purchase
Helpful 3
Comment 0K***s
United States
April 29, 2022
Works well. I had to manually set the link speed to 10gbps on a native sfp28 to get it to properly connect to an SFP+ port on the other side, I was expecting some sort of auto-negotiation, but that could be the switch's fault.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed