The Generic Compatible QSFP28 to 4x25G SFP28 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP28 and SFP28 MSA standards. It provides a connection of a 100G QSFP28 port on one end and to four 25G SFP28 ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Note: The FS P/N is changed from Q-4S28AO05 to QSFP-100G-4SAO05, but the product is the same. Only the FS P/N has been changed.
![5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable This picture is about .](https://resource.fs.com/mall/mainImg/20230804143659po89ro.jpg)
Click to open expanded view
![5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable This picture is about QSFP-100G-4SAOxxx.](https://resource.fs.com/images/202407041135132evvur.jpg)
![5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230804143659po89ro.jpg)
![5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable This picture is about .](https://resource.fs.com/mall/mainImg/60x60/20230804143701cgohzo.jpg)
![5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/20240802113636k8g2lo.jpg)
![5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240802113636bbesx9.jpg)
![5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/202408021136369uqqep.jpg)
5m (16ft) Generic Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable
#74543
#74543
246,33 € (Incl. VAT)
FS P/N: QSFP-100G-4SAO05
116 Sold
17 Reviews
5 Questions
Length:
5 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 100G QSFP28 to 4x25G SFP28 AOC Cable(5-meter, QSFP28 to SFP28)
Specifications
Part Number
QSFP-100G-4SAO05
Vendor Name
FS.COM
Connector Type
QSFP28 to SFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
5m (16.4ft)
Fiber Type
OM3
Jacket Material
OFNP
Wavelength
850nm
Power Consumption
100G: <2.2W
25G: <0.8W
25G: <0.8W
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFP28 MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307211410486p2q1c.jpg)
Cable Type | Active Optical Cable | Active Optical Cable | Active Direct Attach Copper | Passive Direct Attach Copper | Passive Direct Attach Copper |
Data Rate | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G | 100G to 2x50G | 100G to 4x25G |
Connector Type | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 | QSFP28 to QSFP28 | QSFP28 to SFP28 |
Power Consumption | <2.2W | <1.65W | <1.8W | <0.5W | <0.5W |
Cable Length | 1-50m (3ft-164ft) | 1-100m (3ft-328ft) | 1-9m (3ft-29ft) | 0.5-5m (2ft-16ft) | 0.5-5m (2ft-16ft) |
Wire AWG | — | — | 26-30AWG | 26-30AWG | 26-30AWG |
Minimum Bend Radius | 30mm | 30mm | 33-44.5mm | 26-34mm | 25-30mm |
Media | Optic Fiber | Optic Fiber | Copper | Copper | Copper |
Jacket Material | OFNP | OFNP | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
17
0
0
0
0
R***e
United States
January 15, 2024
Worked out of the box like a charm with my 25G Intel XXV710 cards and my Mikrotik CRS510 switch. No reprogramming required. Just make sure to disable auto-negotiation on the 100G port and force all four interfaces to 10G or 25G. Be careful not to twist the thin wires as well.
This product is much cheaper than using fiber patch cables.
This product is much cheaper than using fiber patch cables.
Verified Purchase
Helpful 0
Comment 0M***s
Canada
October 04, 2023
The signal quality is excellent, and it has significantly improved the speed and reliability of my network.
Verified Purchase
Helpful 0
Comment 0P***t
Canada
April 04, 2023
despite initial concerns with a breakout cable not performing as needed we implemented these into production and have not looked back, great way to take a 100GB port and make 4 x 25GB quickly.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed