FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.

Customized QSFP+ 40G to SFP+ 10G Adapter Converter Module

#72750
#72750

QSFP+ to SFP+ Data Center

151,08 € (Incl. VAT)
FS P/N: QSFP-SFP10G-CVR
1.7K Sold
2 Reviews
6 Questions
Compatible Brands:
Aruba
Device Number:
482 in Transit, Get it by 05 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty

40G QSFP+ to 10G SFP+ Adapter Converter Module

The 40G QSFP+ to 10G SFP+ adapter converter module provides conversion from QSFP+ to SFP+ form factors. This module is compliant with IEEE 802.3bj, IEEE-802.3 and SFF-8436, SFF-8431 standards. It is suitable for 10G Ethernet, Data Centers and Storage area networks


Note: The FS P/N is changed from CVR-QSFP-SFP10G to QSFP-SFP10G-CVR, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-SFP10G-CVR
Vendor Name
FS.COM
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Wavelength
N/A
Max Cable Distance
N/A
Media
N/A
DOM Support
No
Operating Case Temperature Range
-20 to 85°C (-4 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
-20~85°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (6)Compatible Modules (1)Connectivity Solutions (1)Mellanox SN2700 (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

J***a

Tanzania,U.R.O.T

June 10, 2022
5.0
Customized 40G QSFP+ to 10G SFP+ Adapter Converter Module works perfectly to us. Thank so much FS team...Credit to Muriel Pan.
Verified Purchase
Helpful 0
Comment 0

A***e

Australia

April 29, 2021
5.0
Super fast delivery, no hassle at all.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed