Pre-Terminated trunking cable assemblies are designed to improve efficiency and reduce labor cost and waste in large infrustructures with high-density cross-connection and patching systems. Based on the highest performing cabling systems available, supporting 1Gigbit speeds. 12 loose jack modules on both ends of assembly for simple plug and play installation.
![15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable This picture is about C6UTP6JJ.](https://resource.fs.com/mall/products/550x550/69165.B.jpg)
Click to open expanded view
![15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable This picture is about C6UTP6JJ.](https://resource.fs.com/images/nRfeZw0xhlkVA4Im.jpg)
![15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable This picture is about C6UTP6JJ.](https://resource.fs.com/mall/products/60x60/69165.B.jpg)
![15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable This picture is about C6UTP6JJ.](https://resource.fs.com/mall/products/60x60/69165.main.jpg)
![15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable This picture is about C6UTP6JJ.](https://resource.fs.com/mall/products/60x60/69165.C.jpg)
![15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable This picture is about C6UTP6JJ.](https://resource.fs.com/mall/products/60x60/69165.D.jpg)
![15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable This picture is about C6UTP6JJ.](https://resource.fs.com/mall/products/60x60/69165.E.jpg)
15m (49ft) 6 Jack to 6 Jack Cat6 Unshielded (UTP) PVC CMR Blue Pre-Terminated Copper Trunk Cable
#69165
#69165
201,11 € (Incl. VAT)
FS P/N: C6UTP6JJ
958 Sold
26 Reviews
6 Questions
23 in DE Warehouse, Get it by 11 Sep, 2024
84 in Global Warehouse, Get it by 9 Sep, 2024
24 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
30-Day Returns
30-Day Exchange
Cat6 Pre-Terminated Copper Trunk Cable, 23AWG, 1000Base-T
Specifications
Cable Type
Cat6
Shielding Type
UTP
Termination End
6 Jack to 6 Jack
Termination End Color
White
Cable Jacket
PVC CMR
Cable Color
Blue
Cable Length
15m (49ft)
Breakout Length
0.3m
Connectors
RJ45
PoE Compatibility
PoE/PoE+
Standard Bandwidth
250MHz
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Gauge (AWG)
23
Conductor Type
Solid Pure Bare Copper
Conductor Diameter (mm)
0.565 ± 0.005
Cable Outer Diameter (mm)
6.20 ± 0.40
Wire Scheme
T568B
Standard
ISO/IEC 11801, ANSI/TIA-568-C.2
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (-14 to 122°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20190628/20190628171516_966.jpg)
Features
Design for Cabling High-Efficiency and Convenience
The RJ45 connector is connected with the cable, and the outer ring is braided mesh sleeve, which can be used without manual assembly.
RJ45 Connector
Pre-connected can reduce installation time by 75%.
Braided Mesh Sleeve
A trunk line runs through the cabinet for easy installation.
Clear Number
Digital coding design for easy identification and quick installation.
Pre-terminations Improve Cable Management
Pre-terminated trunk cables contribute to data center modularity and consistency, making cabling more accessible and organized.
![](https://resource.fs.com/mall/fs_scene_images/2023080317304759f62k.jpg)
6 cables are bundled together to reduce clutter
The trunk line saves space and is easy to clean and manage
Pre-terminated and pre-tested minimize points of failure
Ideal for Point-to-Point Connections in Data Center
![](https://resource.fs.com/mall/fs_scene_images/202308031209350n30ng.jpg)
Questions & Answers
Ask a question
All (6)Fire Rating (2)Breakout Length (1)Lead Time (1)Length (1)Matching Panels (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
26
0
0
0
0
C***i
United States
September 08, 2023
These were both easy to order and simple to use. I will order again.
Verified Purchase
Helpful 0
Comment 0T***r
United States
September 01, 2023
Priced right, arrive quick. I've never had any issues at all with any of these cables.
Verified Purchase
Helpful 0
Comment 0P***l
United States
August 29, 2023
Priced right, arrive quick. I've never had any issues at all with any of these cables.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed