FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-CWDM4-100G Optical Transceiver Module Overall Introduction | FS.
01:06
This picture is about 2.
This picture is about 1.
This picture is about .
This picture is about .
This picture is about .
This picture is about QSFP-CWDM4-100G Optical Transceiver Module Overall Introduction | FS.
This picture is about 2.
This picture is about 1.
This picture is about .
This picture is about .
This picture is about .

Customized QSFP28 100GBASE-CWDM4 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module

#65786
#65786

Macom ≤3.5W Duplex LC SMF

224,91 € (Incl. VAT)
FS P/N: QSFP-CWDM4-100G
1.9K Sold
73 Reviews
24 Questions
Compatible Brands:
Cisco
Device Number:
Label Service:
2045 in DE Warehouse, Get it by 9 Jul, 2024
207 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

100GBASE-CWDM4 QSFP28 Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, LC, DOM)

The 100GBASE-CWDM4 QSFP28 Optical Transceiver Module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) with duplex LC connectors. The 100 Gigabit Ethernet signal is carried over four wavelengths at 1271, 1291, 1311, 1331 nm. This transceiver is compliant with IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, SFF-8665, SFF-8636 and ITU-T G.694.2 standards. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as data centers, high-performance computing networks,enterprise core and distribution layer applications.

Note: The two pull-tab transceivers are shipped randomly due to different batches. And the quality is the same.
Note: The FS P/N is changed from QSFP28-IR4-100G to QSFP-CWDM4-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-CWDM4-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
4 x CWDM DML (DFB)
Receiver Type
PIN
TX Power
-6.5~2.5dBm
RX Power
-11.5dBm~2.5dBm
Powerbudget
5dB
Power Consumption
≤3.5W
Core Size
G.652/9um
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
COB
Inbuilt FEC
Supported
Protocols
IEEE 802.3ba, IEEE 802.3bm, 100G CWDM4 MSA, QSFP28 MSA, SFF-8665, SFF-8636
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 5E-5
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
Duplex LC
MTP/MPO-8
MTP/MPO-12 (8 of the 12 Fibers Used)
Duplex LC
Duplex LC
Cable Distance (Max.)
2km
2km
2km
2km
Cable Type
SMF
SMF
SMF
SMF
Modulation
4x 25G NRZ
4x 25G NRZ
4x 25G NRZ
PAM4
Transmitter Type
4x CWDM DML (DFB)
DFB
DFB
EML
Packaging Technology
COB Packaging
COB Packaging
COB Packaging
TO Packaging
Chip
Macom Chip
Macom Chip
Macom Chip
Broadcom Chip
Temperature Range
0 to 70°C
0 to 70°C
-40 to 85°C (IND)
0 to 70°C
Application
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
100G to 4x25G Breakout
Data Center
100GBASE Ethernet
Data Center
100GBASE Ethernet
400G to 4x100G Breakout
Questions & Answers
Ask a question
All (24)Compatibility (3)Advantage (1)Application (1)Backward Compatible (1)CWDM4 vs LR4 (1)EDR Infiniband (1)FEC (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
70
3
0
0
0

E***n

Iceland

January 26, 2024
5.0
fast shipping everything top notch
Verified Purchase
Helpful 0
Comment 0

R***o

United Kingdom

September 13, 2023
5.0
This transceiver was exactly what I needed and works perfectly. Very happy with the purchase.
Verified Purchase
Helpful 0
Comment 0

D***h

Italy

September 10, 2023
5.0
Fantastic product. Works flawless. gets expected speed.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed