Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.
![1m (3ft) LC UPC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FSSM-LCU-FP-1M-PVC.](https://resource.fs.com/mall/products/550x550/50013.main.jpg)
Click to open expanded view
![1m (3ft) LC UPC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FSSM-LCU-FP-1M-PVC.](https://resource.fs.com/mall/products/60x60/50013.main.jpg)
![1m (3ft) LC UPC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FSSM-LCU-FP-1M-PVC.](https://resource.fs.com/mall/products/60x60/50013.B.jpg)
![1m (3ft) LC UPC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FSSM-LCU-FP-1M-PVC.](https://resource.fs.com/mall/products/60x60/50013.C.jpg)
![1m (3ft) LC UPC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail This picture is about FSSM-LCU-FP-1M-PVC.](https://resource.fs.com/mall/products/60x60/50013.D.jpg)
1m (3ft) LC UPC Simplex OS2 Single Mode PVC (OFNR) 0.9mm Fiber Optic Pigtail
Hot #50013
Hot #50013
2,02 € (Incl. VAT)
FS P/N: FSSM-LCU-FP-1M-PVC
243.5K Sold
79 Reviews
21 Questions
1837 in DE Warehouse, Get it by 11 Sep, 2024
563 in Global Warehouse, Get it by 9 Sep, 2024
200 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Simplex LC/UPC 9/125 Single Mode Fiber Optic Pigtail, 0.9 mm PVC Outer Jacket
Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
Simplex
Fiber Grade
G.657.A1
Minimum Bend Radius
10 mm
Polish Type
UPC
Cable Outside Diameter (OD)
0.9 mm
Cable Jacket
PVC
Jacket Color
Yellow
Wavelength
1310 nm/1550 nm
Durability
1000 Times
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥50 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Features
High-precision Components Guarantee Reliable Transmission
The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.
FBT Connector
Tough and corrosion-resistant, not easily deformed
PVC (OFNR) Jacket
Flexible and abrasion-resistant, durable for indoor use
Nano-Zirconia Ceramic Ferrules
Guarantees stable and fast network transmission
Perfect for High Density Splicing Applications
G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.
Questions & Answers
Ask a question
All (21)Connectors (2)Product Recommendation (2)Application (1)Cable Jacket (1)Color (1)Custom Length (1)Fiber Grade (1)Fusion Spliced (1)Length (1)Meter for Entire Strip (1)Operating Temperature (1)Product Comparison (1)PVC Material (1)Stripping Tools (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
72
7
0
0
0
D***n
United States
November 15, 2023
We use these when splicing and they have worked just fine. I like that FS.com usually has them in stock in the US and this allows for quick shipping. I typically get them in a few days. The price is fair, and the quality is good.
Verified Purchase
Helpful 0
Comment 0J***o
Canada
March 11, 2022
We want to express our gratitude for your prompt response and effective solution. We value the excellent customer service and management support you've provided.
Verified Purchase
Helpful 0
Comment 0C***r
Canada
June 22, 2021
product just as expected and super fast delivery!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed