FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.
This picture is about FS12SM-LCU-CP-2M-PVC.

2m (7ft) LC UPC 12 Fibers OS2 Single Mode Unjacketed Color-Coded PVC (OFNR) 0.9mm Fiber Optic Pigtail

#42415
#42415

G.657.A1 Fiber Tight Buffer Color-coding Fiber Fusion Splicing

17,85 € (Incl. VAT)
FS P/N: FS12SM-LCU-CP-2M-PVC
19.6K Sold
26 Reviews
10 Questions
Length:
151 in DE Warehouse, Get it by 11 Sep, 2024
75 in Global Warehouse, Get it by 9 Sep, 2024
460 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

12 Fibers LC/UPC Single-Mode Color-Coded Fiber Optic Pigtail, Unjacketed

Fiber optic pigtails provide a fast way to make communication devices in the field. They are designed, manufactured and tested according to protocol and performance dictated by the industrial standards, which will meet your most stringent mechanical and performance specifications.

Specifications
Connector A
LC
Connector B
Unterminated
Fiber Mode
9/125 μm
Fiber Count
12
Fiber Grade
G.657.A1
Minimum Bend Radius
10 mm
Polish Type
UPC
Cable Outside Diameter (OD)
0.9 mm
Wavelength
1310 nm/1550 nm
Pigtail Color
12-Color
Insertion Loss
≤0.3 dB
Interchangeability
≤0.2 dB
Return Loss
≥50 dB
Vibration
≤0.2 dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
High-precision Components Guarantee Reliable Transmission

The pigtail combines premium zirconia ferrules and rugged composite hardware to provide the optical performance, durability, and repeatability necessary for today's network applications.

FBT Connector

Tough and corrosion-resistant, not easily deformed

Color-coded Cables

Faster connector identification with color-coded design

Nano-Zirconia Ceramic Ferrules

Guarantees stable and fast network transmission

Perfect for High Density Splicing Applications

G.657.A1 Low Loss Fiber & 10mm Min. Bend Radius, provide improved flexibility for limited space setups.

Questions & Answers
Ask a question
All (10)Cable Color (2)Custom Connector (2)Color (1)Connectors (1)Length (1)Meter for Entire Strip (1)PVC Material (1)Wavelength (1)
Customer Reviews
Write a review
(undefined reviews)
    4.8
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    22
    4
    0
    0
    0

    R***a

    United States

    May 22, 2023
    5.0
    Excellent product and price. Will keep buying as long as the quality and price remains the same.
    Verified Purchase
    Helpful 0
    Comment 0

    R***a

    United States

    May 22, 2023
    5.0
    Excellent product and price. Will keep buying as long as the quality and price remains the same.
    Verified Purchase
    Helpful 0
    Comment 0

    R***a

    United States

    May 22, 2023
    5.0
    Excellent product and price. Will keep buying as long as the quality and price remains the same.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed